SLE 78CFX1M10PH

SLE 78CFX1M10PH

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SLE 78CFX1M10PH
SLE 78CFX1M10PH


Product details

  • Ambient Temperature range
    -25 °C to 85 °C
  • Applications
    government identification
  • Asymmetric Cryptography
    ECC up to 521-bit, RSA up to 4096-bit
  • Certifications
    CC EAL6+ high, EMVCo
  • CPU
    Dual 16-bit
  • Delivery Forms
    sawn wafer, contact-based module
  • Interfaces
    ISO 7816
  • Leading Technologies
    Mega Memory, SOLID FLASH™, Integrity Guard
  • NVM
    628 kByte
  • Product Description
    security cryptocontroller
  • RAM
    12 kByte
  • Symmetric Cryptography
    DES, 3DES, AES up to 256-bit
  • Use Cases
    National eID, eHealth card / eSocial card, eDriver’s license, eTachograph, eVehicle registration card / eCar registration, eSignature
  • User ROM
    444 kByte

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
SLE 78 SOLID FLASH™ contact-based security cryptocontrollerCertification to Common Criteria EAL 6+ (high)Cache-based pure 16-bit security controller designed for all requirements for secure eGovernment. It is well-suited for long document life times. The SOLID FLASH™ based controller cuts the time-to market and the time-to project to unprecedented levels.

Features

  • Outstanding digital security concept Integrity Guard
  • Self-checking dual CPU
  • Fully encrypted data path including encrypted calculation in the CPU.
  • Certification to Common Criteria  EAL 6+ (high)
  • Support for all contactless proximity standards (ISO 14443 type A&B, ISO 18092 NFC passive mode)
  • Support for Very High Bit Rates (up to 6.8 Mbit/s)

Applications

Documents

Design resources

Developer community