- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator Ics
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
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Browse by category
Gate Driver ICs for 650 V GaN HEMTs
EiceDRIVER™ Gate Driver ICs are the perfect fit to 600 V and 650 V CoolGaN™ GIT HEMTs
Gate Driver ICs for GaN HEMTs up to 200 V
Recommended EiceDRIVER™ Gate Driver ICs for GaN HEMTs up to 200 V
About
GaN HEMTs represents a key technology for modern power electronics systems, providing high efficiency and power density. Infineon’s CoolGaN™ HEMT families and EiceDRIVER™ gate driver ICs are designed to provide the best possible performance in GaN-based systems, minimizing R&D effort and cost.
Infineon offers a broad range of EiceDRIVER™ gate driver ICs, optimized for driving GaN GIT (gate injection transistor) and SG (Schottky gate) HEMTs.
An innovative differential gate drive concept has been implemented in tailor-made EiceDRIVER™ 1EDx56x3 gate driver ICs to address the specifics of Infineon's CoolGaN™ GIT technology concept.
Meanwhile, the 1EDN71x6Gx product family's optimized for driving GaN Schottky gate (SG) HEMTs. This gate driver's key features enable a high-performance system design with fast-switching transistors.
Nevertheless, in many applications, standard gate driver ICs can also be employed when coupled to an RRC circuit to generate both the required small steady-state current and the turn-on/turn-off peak currents. Dual-channel drivers of the EiceDRIVER™ silicon-on-insulator (SOI) gate driver ICs (e.g. 2ED21064S06J or 2ED21814S06J) or EiceDRIVER™ 2EDxx259 family feature dead-time control and shoot-through protection to ensure safe operation in half-bridge topologies using a single IC.
To summarize, Infineon the EiceDRIVER™ families are the best choices to match with Infineon’s CoolGaN™ GIT HEMTs and other GaN HEMTs technologies (e.g., Schottky gate, Cascode) to achieve an optimum combination of efficiency, power density, and robustness in high-performance power conversion applications.
High efficiency and high power density are key requirements for modern power electronics systems, which are enabled by state-of-the-art GaN HEMTs. The right gate driver IC can help designers achieve the best performance in their GaN-based systems, while simultaneously minimizing R&D efforts and associated costs.
In addition to its high-performance CoolGaN™ HEMT families, Infineon Technologies offers a broad range of EiceDRIVER™ gate driver ICs optimized for driving CoolGaN™ SG HEMTs and CoolGaN™ GIT HEMTs, strategically designed to provide the best-in-class system solutions for target applications.
One key difference between these two structures is the gate metallization: The GIT HEMT uses an ohmic gate contact, and the SG HEMT uses a Schottky gate contact.
The GIT gate is non-insulated and thereby very rugged against overvoltage, due to the self-clamping nature of the equivalent diode between the gate and channel. The Schottky gate is “semi-isolated” by the back-to-back diodes, preventing significant current flow to emulate a conventional MOSFET gate.
GaN HEMTs represents a key technology for modern power electronics systems, providing high efficiency and power density. Infineon’s CoolGaN™ HEMT families and EiceDRIVER™ gate driver ICs are designed to provide the best possible performance in GaN-based systems, minimizing R&D effort and cost.
Infineon offers a broad range of EiceDRIVER™ gate driver ICs, optimized for driving GaN GIT (gate injection transistor) and SG (Schottky gate) HEMTs.
An innovative differential gate drive concept has been implemented in tailor-made EiceDRIVER™ 1EDx56x3 gate driver ICs to address the specifics of Infineon's CoolGaN™ GIT technology concept.
Meanwhile, the 1EDN71x6Gx product family's optimized for driving GaN Schottky gate (SG) HEMTs. This gate driver's key features enable a high-performance system design with fast-switching transistors.
Nevertheless, in many applications, standard gate driver ICs can also be employed when coupled to an RRC circuit to generate both the required small steady-state current and the turn-on/turn-off peak currents. Dual-channel drivers of the EiceDRIVER™ silicon-on-insulator (SOI) gate driver ICs (e.g. 2ED21064S06J or 2ED21814S06J) or EiceDRIVER™ 2EDxx259 family feature dead-time control and shoot-through protection to ensure safe operation in half-bridge topologies using a single IC.
To summarize, Infineon the EiceDRIVER™ families are the best choices to match with Infineon’s CoolGaN™ GIT HEMTs and other GaN HEMTs technologies (e.g., Schottky gate, Cascode) to achieve an optimum combination of efficiency, power density, and robustness in high-performance power conversion applications.
High efficiency and high power density are key requirements for modern power electronics systems, which are enabled by state-of-the-art GaN HEMTs. The right gate driver IC can help designers achieve the best performance in their GaN-based systems, while simultaneously minimizing R&D efforts and associated costs.
In addition to its high-performance CoolGaN™ HEMT families, Infineon Technologies offers a broad range of EiceDRIVER™ gate driver ICs optimized for driving CoolGaN™ SG HEMTs and CoolGaN™ GIT HEMTs, strategically designed to provide the best-in-class system solutions for target applications.
One key difference between these two structures is the gate metallization: The GIT HEMT uses an ohmic gate contact, and the SG HEMT uses a Schottky gate contact.
The GIT gate is non-insulated and thereby very rugged against overvoltage, due to the self-clamping nature of the equivalent diode between the gate and channel. The Schottky gate is “semi-isolated” by the back-to-back diodes, preventing significant current flow to emulate a conventional MOSFET gate.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Find our latest simulation models
Explore our cutting-edge boards & designs
Discover our Infineon Academy learning platform
Join our empowering community