- PSOC™ 4 Microcontroller: Arm® Cortex®-M0/M0+
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
OPTIGA TRUST M EXPRESS
Product details
-
Ambient Temperature range-40 °C to 105 °C, -25 °C to 85 °C
-
ApplicationsSmart Building, Smart City, Smart Mobility, Smart Home, Industrial IoT, Healthcare
-
Asymmetric CryptographyECC 256-bit, ECC 384-bit, ECC 521 bit
-
CertificationsBased on CC EAL 6+ (high) certified HW
-
CPU16-bit
-
Delivery FormsPG-USON-10-2,-4
-
InterfacesI2C
-
Leading Technologies20
-
NVM10 KByte
-
PackageUSON-10
-
Product DescriptionOPTIGA™ Trust M Express offers rock-solid security for IoT devices every step of the way from manufacturing through cloud provisioning to field deployment.
-
Symmetric CryptographyAES 256, HMAC, SHA512
-
Use Casessecured cloud communication, crypto offloads, secured software updates and more, Secured cloud authentication
| Recommended | |||
|
OPN
|
SLS32AIA010MKUSON10XTMB1 | OPTIGATRSTMEXPSAMPLXHSA1 | SLS32AIA010MLUSON10XTMB9 |
| Product Status | active and preferred | active and preferred | active and preferred |
| Infineon Package | T-SAMPLE1-8 | ||
| Package Name | N/A | N/A | N/A |
| Packing Size | 4000 | 1 | 4000 |
| Packing Type | TAPE & REEL | REEL FOR CHIP CARD | TAPE & REEL |
| Moisture Level | 1 | NA | 1 |
| Moisture Packing | NON DRY | NON DRY | NON DRY |
| Lead-free | Yes | Yes | Yes |
| Halogen Free | Yes | Yes | Yes |
| RoHS Compliant | Yes | Yes | Yes |
| Country of Assembly (CoA) |
TH
|
- |
TH
|
| Country of Diffusion (CoD) |
TW
|
- |
TW
|
|
|
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW
|
| Product Status |
Active
|
|---|---|
| Infineon Package | T-SAMPLE1-8 |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | REEL FOR CHIP CARD |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) | - |
| Country of Diffusion (CoD) | - |
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW
|
Features
- Pre-provisioned with
- Ready-to-use certificates / keys
- AWS multi-account registration
- Azure IoT Hub pre-registration
- Infineon cloud service support
- ECC: NIST curves up to P-521,
- Brainpool r1 curve up to 512 bits
- RSA with keys up to 2048 bits
- AES key up to 256 bits
- HMAC up to SHA-512
- TLS v1.2 PRF + HKDF up to SHA-512
- TRNG/DRNG random number generator
- Cryptographic toolbox commands
- SHA-256, ECC and RSA® features
- AES, HMAC and key derivation
Benefits
- Off-the-shelf secure elements
- Ready to connect to Azure and AWS
- Automated device provisioning
- Product-to-cloud provisioning
- Simple device claiming process
- No manual intervention required
- Faster design-in process
- Easy-to-use developer kit
- NDA-free product documentation
- Robust Security
- EU CRA Class II (targeted)
Applications
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.