BGA123N6
Active and preferred
RoHS Compliant
Lead-free

BGA123N6

Ultra low power GNSS LNA for wearables and mobile cellular IoT applications

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BGA123N6
BGA123N6


Product details

  • Frequency
    1550 – 1615 MHz
  • Gain
    19 dB
  • ICC
    1.35 mA
  • IIP3
    -7 dBm
  • NF
    0.75 dB
  • P-1dB (in)
    -15
  • VCC operating range
    1.1 V to 2.8 V

OPN
BGA123N6E6327XTSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 15000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 15000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
The BGA123N6 is designed to enhance GNSS signal sensitivity especially in wearables and mobile cellular IoT applications.With the very good performance, it ensures high system sensitivity. The ultra-low power consumption of 1.5mW preserves valuable battery power, ideal for small battery powered GNSS devices. The wide supply voltage range from 1.1 V to 3.3 V ensure flexible design and high compatibility. It supports all GNSS systems including GPS, GLONASS, Beidou and Galileo.

Features

  • Operation frequencies: 1550 to 1615 MHz
  • Ultra low current consumption: 1.3 mA
  • Wide supply voltage range: 1.1 V to 3.3 V
  • High insertion power gain: 19.0 dB
  • Low noise figure: 0.75 dB
  • 2 kV HBM ESD protection (including AI pin)
  • Ultra small and RoHS/WEEE compliant package
Documents

Design resources

Developer community