FS200R12W3T7_B11
Active and preferred
RoHS Compliant

FS200R12W3T7_B11

1200 V, 200 A sixpack IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FS200R12W3T7_B11
FS200R12W3T7_B11
ea.


Product details

  • Configuration
    Sixpack
  • Dimensions (length)
    109.9 mm
  • Dimensions (width)
    62 mm
  • Features
    PressFIT
  • Housing
    EasyPACK™ 3B
  • IC(nom) / IF(nom)
    200 A
  • IC max
    200 A
  • Qualification
    Industrial
  • Technology
    IGBT7 - T7
  • VCE(sat) (Tvj=25°C typ)
    1.55 V
  • VCES / VRRM
    1200 V
  • VF (Tvj=25°C typ)
    1.72 V
  • Voltage Class max
    1200 V

OPN
FS200R12W3T7B11BPSA1
Product Status active and preferred
Infineon Package AG-EASY3B
Package Name N/A
Packing Size 8
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN,DE
Country of Diffusion (CoD)
AT,DE,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-EASY3B
Package Name -
Packing Size 8
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,DE
Country of Diffusion (CoD)
AT,DE,MY
ea.
in stock
EasyPACK™ 3B 1200 V, 200 A IGBT module with TRENCHSTOP™ IGBT7 , Emitter Controlled 7 diode, PressFIT contact technology and NTC. As a member of Easy3B package family, it enriches the product portfolio for industrial drives application.

Features

  • IGBT and diode are based on latest micro-pattern trenches technology
  • Low Rth and low power losses
  • Enhanced controllability of dv/dt
  • Optimized for drive applications

Benefits

  • Higher power density
  • Lower power losses
  • Complete portfolio in 12mm height
  • Platform-based design
  • Power extension
  • Reduction in system cost
  • Reduced system complexity
Documents

Design resources

Developer community