- ASIC
- Battery management ICs
- Clocks and timing solutions
- ESD and surge protection devices
- Automotive Ethernet
- Evaluation Boards
- High reliability
- Isolation
- Memories
- Microcontroller
- Power
- RF
- Security and smart card solutions
- Sensor technology
- Small signal transistors and diodes
- Transceivers
- Universal Serial Bus (USB)
- Wireless connectivity
- Search Tools
- Technology
- Packages
- Product Information
- Ordering
- Overview
- Automotive Ethernet PHY for in-vehicle networking
- Automotive Ethernet Switches for in-vehicle networking
- Overview
- Embedded flash IP solutions
- Flash+RAM MCP solutions
- F-RAM (Ferroelectric RAM)
- NOR flash
- nvSRAM (non-volatile SRAM)
- PSRAM – Pseudostatic RAM
- Radiation hardened and high-reliability memories
- SRAMs (Static Random Access Memory)
- Wafer and die memory solutions
- Overview
- AURIX™ TriCore™ MCUs
- PSOC™ MCUs
- TRAVEO™ T2G MCUs
- XMC™ MCUs
- Legacy MCUs
- MOTIX™ motor control SoCs/SIPs
- Overview
- AC-DC power conversion
- Automotive conventional powertrain ICs
- Class D audio amplifier ICs
- Contactless power and sensing ICs
- DC-DC converters
- Diodes and thyristors (Si/SiC)
- eFuses
- Gallium nitride (GaN)
- Gate Driver ICs
- IGBTs – Insulated gate bipolar transistors
- Intelligent power modules (IPM)
- JFETs
- LED driver ICs
- Motor drivers
- MOSFETs
- Power modules
- Power supply ICs
- Protection and monitoring ICs
- Silicon carbide (SiC)
- Smart power switches
- Solid state relays and isolators
- Wireless charging ICs
- Overview
- Antenna cross switches
- Antenna tuners
- Bias and control
- Coupler
- Driver amplifiers
- Rad hard microwave and RF
- Low noise amplifiers (LNAs)
- RF diode
- RF switches
- RF transistors
- Wireless control receiver
- Overview
- Calypso® products
- CIPURSE™ products
- Contactless memories
- OPTIGA™ embedded security solutions
- SECORA™ security solutions
- Security controllers
- Smart card modules
- Smart solutions for government ID
- Overview
- ToF 3D image sensors
- Current sensors
- Gas sensors
- Inductive position sensors
- MEMS microphones
- Pressure sensors
- Radar sensors
- Magnetic position sensors
- Magnetic speed sensors
- Capacitive sensors
- Temperature sensors
- Battery sensors
- Digital X-ray
- Computed tomography
- Sensor interface ASICs
- Overview
- Bipolar transistors
- Diodes
- Small signal/small power MOSFET
- Overview
- Automotive transceivers
- Control communication
- Powerline communications
- Overview
- USB 2.0 peripheral controllers
- USB 3.2 peripheral controllers
- USB hub controllers
- USB PD high-voltage microcontrollers
- USB-C AC-DC and DC-DC charging solutions
- USB-C charging port controllers
- USB-C Power Delivery controllers
- Overview
- AIROC™ Automotive wireless
- AIROC™ Bluetooth® and multiprotocol
- AIROC™ connected MCU
- AIROC™ Wi-Fi + Bluetooth® combos
- AIROC™ Ultra-Wide Band Solutions
- Overview
- Commercial off-the-shelf (COTs) memory portfolio
- Defense memory portfolio
- High-reliability power conversion and management
- Overview
- Rad hard microwave and RF
- Radiation hardened power
- Space memory portfolio
- Overview
- Parallel NOR flash
- SEMPER™ NOR flash family
- SEMPER™ X1 LPDDR flash
- Serial NOR flash
- Overview
-
32-bit TriCore™ AURIX™ – TC2x
- Overview
- AURIX™ family – TC21xL
- AURIX™ family – TC21xSC (wireless charging)
- AURIX™ family – TC22xL
- AURIX™ family – TC23xL
- AURIX™ family – TC23xLA (ADAS)
- AURIX™ family – TC23xLX
- AURIX™ family – TC264DA (ADAS)
- AURIX™ family – TC26xD
- AURIX™ family – TC27xT
- AURIX™ family – TC297TA (ADAS)
- AURIX™ family – TC29xT
- AURIX™ family – TC29xTT (ADAS)
- AURIX™ family – TC29xTX
- AURIX™ TC2x emulation devices
-
32-bit TriCore™ AURIX™ – TC3x
- Overview
- AURIX™ family - TC32xLP
- AURIX™ family – TC33xDA
- AURIX™ family - TC33xLP
- AURIX™ family – TC35xTA (ADAS)
- AURIX™ family – TC36xDP
- AURIX™ family – TC37xTP
- AURIX™ family – TC37xTX
- AURIX™ family – TC38xQP
- AURIX™ family – TC39xXA (ADAS)
- AURIX™ family - TC39xXX/XP
- AURIX™ family – TC3Ex
- AURIX™ TC37xTE (emulation devices)
- AURIX™ TC39xXE (emulation devices)
- 32-bit TriCore™ AURIX™ – TC4x
- Overview
- PSOC™ 4 Microcontroller: Arm® Cortex®-M0/M0+
- PSOC™ 4 HV Arm® Cortex®-M0+
- PSOC™ 5 LP Arm® Cortex®-M3
- PSOC™ 6 Arm® Cortex®-M4/M0+
- PSOC™ Multitouch Touchscreen Controller
- PSOC™ Control C3 Arm® Cortex®-M33
- PSOC™ Automotive 4: Arm® Cortex®-M0/M0+
- PSOC™ Edge Arm® Cortex® M55/M33
- PSOC™ Control C1 Arm® Cortex®-M0
- Overview
- 32-bit TRAVEO™ T2G Arm® Cortex® for body
- 32-bit TRAVEO™ T2G Arm® Cortex® for cluster
- Overview
- 32-bit XMC1000 industrial microcontroller Arm® Cortex®-M0
- 32-bit XMC4000 industrial microcontroller Arm® Cortex®-M4
- XMC5000 Industrial Microcontroller Arm® Cortex®-M4F
- 32-bit XMC7000 Industrial Microcontroller Arm® Cortex®-M7
- Overview
- Legacy 32-bit MCU
- Legacy 8-bit/16-bit microcontroller
- Other legacy MCUs
- 32-bit FM Arm® Cortex® Microcontroller
- Sensing controllers
- Overview
- AC-DC integrated power stage - CoolSET™
- AC-DC PWM and PFC controller
- Overview
- Bridge rectifiers & AC switches
- CoolSiC™ Schottky diodes
- Diode bare dies
- Silicon diodes
- Thyristor / Diode Power Modules
- Thyristor soft starter modules
- Thyristor/diode discs
- Overview
- GaN bidirectional switches
- GaN smart
- GaN transistors (GaN HEMTs)
- GaN with integrated driver
- GaN bare dies
- Overview
- Automotive gate driver ICs
- Gate Driver ICs for GaN HEMTs
- Gate Driver ICs for SiC MOSFETs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Isolated Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate Driver ICs
- Overview
- Automotive MOSFET: 30 V to 800 V
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- Silicon Carbide Bidirectional Switches
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators
- Power management ICs (PMIC)
- Automotive switching regulators
- System Basis Chips (SBC)
- Overview
- High-side switches
- Low-side switches
- Multichannel SPI Switches & Controller
- Automotive eFuses
- Overview
- Radar sensors for automotive
- Radar sensors for IoT
- Overview
- EZ-USB™ CX3 MIPI CSI2 to USB 3.0 camera controller
- EZ-USB™ FX10 & FX5N USB 10Gbps peripheral controller
- EZ-USB™ FX20 USB 20 Gbps peripheral controller
- EZ-USB™ FX3 USB 5 Gbps peripheral controller
- EZ-USB™ FX3S USB 5 Gbps peripheral controller with storage interface
- EZ-USB™ FX5 USB 5 Gbps peripheral controller
- EZ-USB™ SD3 USB 5 Gbps storage controller
- EZ-USB™ SX3 FIFO to USB 5 Gbps peripheral controller
- Overview
- EZ-PD™ PMG1-B1 Battery Charge Controller with USB-C PD MCU
- EZ-PD™ PMG1-S0 high-voltage MCU with USB-C and PD
- EZ-PD™ PMG1-S1 high-voltage MCU with USB-C and PD
- EZ-PD™ PMG1-S2 high-voltage MCU with USB PD
- EZ-PD™ PMG1-S3 high-voltage MCU with USB-C & PD
- EZ-PD™ PMG1-B2 Battery Charge Controller with USB-C PD MCU
- Overview
- EZ-PD™ CCG3 USB type-C port controller PD
- EZ-PD™ CCG3PA USB-C and PD
- EZ-PD™ CCG3PA-NFET USB-C PD controller
- EZ-PD™ CCG7x consumer USB-C Power Delivery & DC-DC controller
- EZ-PD™ PAG1: power adapter generation 1
- EZ-PD™ PAG2: Power Adapter Generation 2
- EZ-PD™ PAG2-PD USB-C PD Controller
- Overview
- EZ-PD™ ACG1F one-port USB-C controller
- EZ-PD™ CCG2 USB Type-C port controller
- EZ-PD™ CCG3PA Automotive USB-C and Power Delivery controller
- EZ-PD™ CCG4 two-port USB-C and PD
- EZ-PD™ CCG5 dual-port and CCG5C single-port USB-C PD controllers
- EZ-PD™ CCG6 one-port USB-C & PD controller
- EZ-PD™ CCG6_CFP and EZ-PD™ CCG8_CFP Dual-Single-Port USB-C PD
- EZ-PD™ CCG6DF dual-port and CCG6SF single-port USB-C PD controllers
- EZ-PD™ CCG7D Automotive dual-port USB-C PD + DC-DC controller
- EZ-PD™ CCG7S Automotive single-port USB-C PD solution with a DC-DC controller + FETs
- EZ-PD™ CCG8 dual-single-port USB-C PD
- EZ-PD™ CMG1 USB-C EMCA controller
- EZ-PD™ CMG2 USB-C EMCA controller with EPR
Browse by core architecture
Browse by key technologies
Browse by design resources & partners
- LATEST IN
- Aerospace and defense
- AI and data center
- Automotive
- Communications
- Consumer electronics
- Industrial
- Security solutions
- Smart home and building
- Solutions
- Overview
- Defense applications
- Space applications
- Overview
- Data center power solutions
- Edge computing
- Machine Learning Edge AI
- Overview
- ADAS & autonomous driving
- Automotive body electronics
- Automotive LED lighting systems
- Automotive zonal architecture
- Chassis control & safety
- Electric vehicle drivetrain system
- EV thermal management system
- In-vehicle infotainment & HMI
- Light electric vehicle solutions
- Overview
- Satellite communications
- Telecommunications infrastructure
- Overview
- AR and smart glasses
- Complete system solutions for smart TVs
- Consumer Wearables
- Drones
- Home appliances
- Mobile device and smartphone solutions
- Photovoltaic
- Power adapters and chargers
- Semiconductor solutions for home entertainment applications
- Smart conference systems
- Overview
- Asset Tracking
- Battery energy storage (BESS)
- Battery formation and testing
- Digital health
- Electric forklifts
- EV charging
- High voltage solid-state power distribution
- Hydrogen electrolysis
- Industrial & Medical SMPS
- Industrial automation
- Industrial motor drives and controls
- Industrial robots
- LED lighting system design
- Light electric vehicle solutions
- Photovoltaic
- Power adapters and chargers
- Power tools
- Power transmission and distribution
- Robotics
- Traction
- Uninterruptible power supplies (UPS)
- Wind power
- Overview
- Access control and ticketing
- Device authentication and brand protection
- Embedded security for the Internet of Things (IoT)
- eSIM applications
- Government identification
- Mobile security
- Payment solutions
- Overview
- Domestic robots
- Heating ventilation and air conditioning (HVAC)
- Home and building automation
- PC accessories
- Semiconductor solutions for home entertainment applications
- Overview
- Battery management systems (BMS)
- Connectivity
- Human Machine Interface
- Machine Learning Edge AI
- Motor control
- Power conversion
- Security
- Sensor solutions
- System diagnostics and analytics
- Overview
- Data center power distribution
- FPGAs in datacenter applications
- Power system reliability modeling
-
Server rack power management
- Overview
- AI accelerator cards
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator Ics
- Intel CPU voltage regulator Ics
- Intermediate Bus Converter (IBC)
- Network switches for AI data centers and server racks
- Server battery backup units (BBU)
- Server power path protection
- Server power supply units (PSU)
- SmartNIC cards
- Overview
- Automotive animated LED lighting system
- Automotive LED front single light functions
- Automotive LED rear single light functions
- Full LED headlight system - multi-channel LED driver
- LED driver solutions for electric two- and three-wheelers
- LED pixel light controller - supply & communication
- Static interior ambient LED light
- Overview
- Active suspension control
- Automotive braking solutions
- Automotive steering solutions
- Chassis domain control
- Overview
-
Automotive battery management system
- Overview
- Automotive battery cell monitoring & balancing
- Automotive battery control unit (BCU)
- Automotive battery isolated communication
- Automotive battery management system (BMS) - 12 V to 24 V
- Automotive battery management system (BMS) - 48 V
- Automotive battery management system (BMS) - high-voltage
- Automotive battery pack monitoring
- Automotive battery passport & event logging
- Automotive battery protection & disconnection
- Automotive current sensing & coulomb counting
- BMS (electric two- & three-wheelers)
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- EV charging
- EV traction inverter
- FCEV powertrain solutions
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- Overview
- Audio amplifier solutions
- Complete system solutions for smart TVs
- Distribution audio amplifier unit solutions
- Home theater installation speaker system solutions
- Party speaker solutions
- PoE audio amplifier unit solutions
- Portable speaker solutions
- Powered active speaker systems
- Remote control
- Smart speaker designs
- Soundbar solutions
- Overview
- Disposable healthcare equipment
- Durable healthcare equipment
- Healthcare wearables
- Overview
- Data center power solutions
- Digital input/output (I/O) modules
- DIN rail power supply solutions
- Home and building automation
- Industrial HMI Monitors and Panels
- Industrial motor drives and controls
- Industrial PC
- Industrial robots
- Machine vision
- Mobile robots (AGV, AMR)
- Programmable logic controller (PLC)
- Solid-state circuit breaker (SSCB)
- Uninterruptible power supplies (UPS)
- Overview
- Automotive battery management system
- Industrial and consumer BMS
- Overview
- AC-DC power conversion
- DC-DC power conversion
- Overview
- Power supply health monitoring
- LATEST IN
- Digital documentation
- Boards & Kits
- Finder & selection tools
- Platforms
- Services
- Simulation & Modeling
- Software
- Tools
- Partners
- Infineon for Makers
- University Alliance Program
- Overview
- Bipolar Discs Finder
- Bipolar Module Finder
- Connected Secure Systems Finder
- Diode Rectifier Finder
- ESD Protection Finder
- Evaluation Board Finder
- Gate Driver Finder
- IGBT Discrete Finder
- IGBT Module Finder
- IPM Finder
- Microcontroller Finder
- MOSFET Finder
- PMIC Finder
- Product Finder
- PSOC™ and FMx MCU Board & Kit Finder
- Radar Finder
- Reference Design Finder
- Simulation Model Finder
- Smart Power Switch Finder
- Transceiver Finder
- Voltage Regulator Finder
- Wireless Connectivity Board & Kit Finder
- Infineon Gate Driver Recommendation Tool
- Overview
- AIROC™ software & tools
- AURIX™ software & tools
- DRIVECORE™ for automotive software development
- iMOTION™ software & tools
- Infineon Smart Power Switches & Gate Driver Tool Suite
- MOTIX™ software & tools
- OPTIGA™ software & tools
- PSOC™ software & tools
- TRAVEO™ software & tools
- XENSIV™ software & tools
- XMC™ software & tools
- Overview
- HiRel Fit Rate Tool
- Infineon Designer
- Interactive product sheet
- IPOSIM Online Power Simulation Platform
- InfineonSpice Offline Simulation Tool
- OPTIREG™ automotive power supply ICs Simulation Tool (PLECS)
- Power MOSFET Simulation Models
- PowerEsim Switch Mode Power Supply Design Tool
- Solution Finder
- XENSIV™ Magnetic Sensor Simulation Tool
- Overview
- Configuration
- Hardware Development
- Programming & Testing
- SDK
- Tools Archive
- Utilities
- Overview
- AURIX™ certifications
- AURIX™ development tools
-
AURIX™ Embedded Software
- Overview
- AURIX™ Applications software
- AURIX™ Artificial Intelligence
- AURIX™ Gateway
- AURIX™ iLLD Drivers
- Infineon safety
- AURIX™ Security
- AURIX™ TC3xx Motor Control Application Kit
- AURIX™ TC4x SW application architecture
- Infineon AUTOSAR
- Communication and Connectivity
- Middleware
- Non AUTOSAR OS/RTOS
- OTA
- AURIX™ Microcontroller Kits
- Overview
- TRAVEO™ Development Tools
- TRAVEO™ Embedded Software
- Overview
- XENSIV™ Development Tools
- XENSIV™ Embedded Software
- XENSIV™ evaluation boards
- Overview
- CAPSENSE™ Controllers Code Examples
- Memories for Embedded Systems Code Examples
- PSOC™ 1 Code Examples for PSOC™ Designer
- PSOC™ 3 Code Examples for PSOC™ Creator
- PSOC™ 3/4/5 Code Examples
- PSOC™ 4 Code Examples for PSOC™ Creator
- PSOC™ 6 Code Examples for PSOC™ Creator
- PSOC™ 63 Code Examples
- USB Controllers Code Examples
- Overview
- AIROC™ Wi-Fi & Bluetooth EZ-Serial Module Firmware Platform
- AIROC™ Wi-Fi & Bluetooth Linux and Android Drivers
- emWin Graphics Library and GUI for PSOC™
- Infineon Complex Device Driver for Battery Management Systems
- Memory Solutions Hub
- PSOC™ 6 Peripheral Driver Library (PDL) for PSOC™ Creator
- USB Controllers EZ-USB™ GX3 Software and Drivers
- Overview
- CAPSENSE™ Controllers Configuration Tools EZ-Click
- DC-DC Integrated POL Voltage Regulators Configuration Tool – PowIRCenter
- EZ-USB™ SX3 Configuration Utility
- FM+ Configuration Tools
- FMx Configuration Tools
- Tranceiver IC Configuration Tool
- USB EZ-PD™ Configuration Utility
- USB EZ-PD™ Dock Configuration Utility
- USB EZ-USB™ HX3C Blaster Plus Configuration Utility
- USB UART Config Utility
- XENSIV™ Tire Pressure Sensor Programming
- Overview
- EZ-PD™ CCGx Dock Software Development Kit
-
FMx Softune IDE
- Overview
- RealOS™ Real-Time Operating System
- Softune IDE Language tools
- Softune Workbench
- Tool Lineup for F2MC-16 Family SOFTUNE V3
- Tool Lineup for F2MC-8FX Family SOFTUNE V3
- Tool Lineup for FR Family SOFTUNE V6
- Virtual Starter Kit
- Windows 10 operation of released SOFTUNE product
- Windows 7 operation of released SOFTUNE product
- Windows 8 operation of released SOFTUNE product
- Infineon GUI Designer
- ModusToolbox™ Software
- PSOC™ Creator Software
- Radar Development Kit
- RUST
- USB Controllers SDK
- Wireless Connectivity Bluetooth Mesh Helper Applications
- XMC™ DAVE™ Software
- Overview
- AIROC™ Bluetooth® Connect App Archive
- Cypress™ Programmer Archive
- EZ-PD™ CCGx Power Software Development Kit Archive
- ModusToolbox™ Software Archive
- PSOC™ Creator Archive
- PSOC™ Designer Archive
- PSOC™ Programmer Archive
- USB EZ-PD™ Configuration Utility Archives
- USB EZ-PD™ Host SDK Archives
- USB EZ-USB™ FX3 Archive
- USB EZ-USB™ HX3PD Configuration Utility Archive
- WICED™ Smart SDK Archive
- WICED™ Studio Archive
- Overview
- Infineon Developer Center Launcher
- Infineon Register Viewer
- Pin and Code Wizard
- Timing Solutions
- Wireless Connectivity
- LATEST IN
- Support
- Training
- Developer Community
- News
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
Browse by category
32-bit PSOC™ analog coprocessor Arm® Cortex®-M0+ MCU
Easily create small and low-cost programmable analog coprocessors for sensor-based systems like intelligent smoke detectors
PSOC™ 4 Bluetooth® LE MCU
Ideal for low-power, sensor-based IoT applications with ultra-low sleep current, CAPSENSE™, and Bluetooth® LE
PSOC™ 4000 Family Series
The PSOC™ 4000 family delivers the industry's best capacitive-sensing technology, CAPSENSE™, to implement buttons, sliders, and proximity sensors.
PSOC™ 4000 Family Series Subfamilies
PSOC™ 4100 - Intelligent analog
PSOC™ 4100 family adds intelligent analog integration through programmable analog blocks
PSOC™ 4100 - Intelligent analog Subfamilies
PSOC™ 4200 - Programmable digital
The PSOC™ 4200 family boosts the flexibility and performance of the PSOC™ 4 portfolio by adding programmable universal digital blocks (UDBs).
CAPSENSE™ MBR3
The world’s easiest capacitive-sensing solution that allows you to design with the click of a mouse using our GUI-based software tool, EZ-Click
About
The PSOC™ 4 microcontroller is a family of Arm® Cortex®-M0 and Cortex®-M0+ MCUs that combine intelligent analog, programmable digital logic, and advanced sensing on a single chip. Each device pairs a low-power 32-bit core, low-latency interrupt handling, and a compact code footprint with configurable peripherals, so one architecture covers touch interfaces, sensor conditioning, custom digital protocols, and Bluetooth® Low Energy (LE) connectivity.
Sensing is integrated as Multi-Sense: fifth-generation CAPSENSE™ capacitive sensing together with inductive and liquid-level sensing. The portfolio scales from cost-optimized PSOC™ 4000 devices to analog-rich PSOC™ 4100, digitally flexible PSOC™ 4200, Bluetooth® LE variants, and the PSOC™ Analog Coprocessor. Compare the line-up in the PSOC™ 4 product selector to find the family that matches your design.
Infineon's CAPSENSE™ is the industry-leading capacitive-sensing solution for touch buttons and sliders, proximity sensing, and liquid-level sensing applications. CAPSENSE is a dedicated peripheral found across the entire PSOC™ 4 portfolio featuring state-of-the-art noise immunity and water rejection.
The PSOC™ 4's advanced sensing technologies such as CAPSENSE™, inductive sensing and liquid level sensing are integrated into a single solution known as Multi-Sense. The Multi-Sense solution offers a multiple possibilities for designers to create innovative applications, one example of this is hover touch where airgap based touch button interface is supported.
PSOC™ 4 microcontrollers integrate intelligent analog and programmable digital blocks that replace external components, reducing bill-of-materials cost and board area. On the analog side these include operational amplifiers (opamps), comparators, digital-to-analog converters (DACs), and 12-bit successive-approximation-register (SAR) analog-to-digital converters (ADCs), so a complete sensor front end can sit on chip.
On the digital side, Universal Digital Blocks (UDBs) implement custom logic and state machines, Serial Communication Blocks (SCBs) are configurable as UART, SPI, or I²C, and Timer/Counter/Pulse-Width Modulator (TCPWM) blocks handle timing and PWM. Available blocks vary by family. Because routing and block configuration are set in firmware, one hardware design can serve several product variants. Set these up in the ModusToolbox™ Device Configurator.
The PSOC™ 4 portfolio is organized into five families, each at a different level of integration. Start from the sensing and connectivity your design needs, then choose the family that carries the matching resources.
PSOC™ 4000 – entry-level Arm® Cortex®-M0/M0+ devices for cost-sensitive touch interfaces, with CAPSENSE™ and Multi-Sense.
PSOC™ 4100 – adds intelligent analog (ADCs, DACs, opamps, and comparators) for system control alongside CAPSENSE™.
PSOC™ 4200 – adds Universal Digital Blocks (UDBs) for custom digital interfaces, state machines, and logic functions.
PSOC™ 4 Bluetooth® Low Energy (LE) – integrates a Bluetooth® LE radio and a royalty-free protocol stack for wireless nodes.
PSOC™ Analog Coprocessor – aggregates and pre-processes sensor data, then passes it to a host processor over a serial interface.
All families are supported by ModusToolbox™, with PSOC™ Creator available for earlier devices. Use the PSOC™ 4 product selector to compare part numbers.
Infineon provides two integrated development environments (IDEs) for PSOC™ 4 microcontroller design. ModusToolbox™ is the recommended choice for new designs: it runs on Windows, macOS, and Linux, works with Eclipse-based and third-party IDEs, and ships with device and peripheral configurators, driver libraries, middleware, and code examples. PSOC™ Creator is a Windows IDE built around schematic capture and a catalog of more than 150 pre-verified peripheral components, and remains available for earlier PSOC™ 4 devices.
For machine learning, DEEPCRAFT™ Studio covers model development, optimization, and deployment, and exports code that fits into the ModusToolbox™ flow. Download ModusToolbox™ from the Infineon Developer Center to get started.
PSOC™ 4 microcontrollers are used in touch-enabled human-machine interfaces (HMI), battery-powered IoT sensor nodes, wearables, smart home appliances, and industrial control panels. The common thread is a design that needs configurable analog or digital resources, capacitive sensing, or wireless connectivity without adding a separate controller.
Typical implementations include appliance control panels with touch buttons, sliders, and rotary knobs; proximity and gesture detection replacing mechanical switches; sensor signal conditioning for temperature, pressure, and flow measurement; motor control built on TCPWM blocks; and Bluetooth® LE remote controls and sensor nodes running from a coin cell. Browse the PSOC™ 4 code examples for a starting point in each of these areas.
PSOC™ 4 microcontrollers differentiate on integration and flexibility. Intelligent analog and programmable digital blocks absorb functions that would otherwise need separate touch controllers, ADCs, comparators, and timers, which lowers bill-of-materials cost, board area, and supply-chain exposure. Because peripherals and routing are set in firmware, one hardware design can serve several product variants.
CAPSENSE™ adds a proven capacitive-sensing peripheral, and fifth-generation CAPSENSE™ scans autonomously without waking the CPU, which keeps average system power low in always-on interfaces. Selected devices participate in Infineon's Product Longevity Program, which commits to a minimum 15-year supply for listed parts. Designs can scale within PSOC™ 4 or move up to PSOC™ 6 as requirements grow. Start from the PSOC™ 4 selection guide.
To select a PSOC™ 4 microcontroller, work through four decisions in order. First, define the sensing you need: capacitive touch alone points to PSOC™ 4000; touch plus system control points to PSOC™ 4100; custom digital protocols point to PSOC™ 4200; wireless points to the Bluetooth® Low Energy (LE) variants.
Then size the resources. Check analog requirements (ADC channels and resolution, DAC outputs, opamp stages), digital requirements (UART, SPI, and I²C instances, TCPWM channels, UDB count), and memory against your code and data budget. Finally confirm general-purpose input/output (GPIO) count, package, supply-voltage range, and temperature grade. Filter on all of these in the Infineon product selector.
The PSOC™ 4 microcontroller is a family of Arm® Cortex®-M0 and Cortex®-M0+ MCUs that combine intelligent analog, programmable digital logic, and advanced sensing on a single chip. Each device pairs a low-power 32-bit core, low-latency interrupt handling, and a compact code footprint with configurable peripherals, so one architecture covers touch interfaces, sensor conditioning, custom digital protocols, and Bluetooth® Low Energy (LE) connectivity.
Sensing is integrated as Multi-Sense: fifth-generation CAPSENSE™ capacitive sensing together with inductive and liquid-level sensing. The portfolio scales from cost-optimized PSOC™ 4000 devices to analog-rich PSOC™ 4100, digitally flexible PSOC™ 4200, Bluetooth® LE variants, and the PSOC™ Analog Coprocessor. Compare the line-up in the PSOC™ 4 product selector to find the family that matches your design.
Infineon's CAPSENSE™ is the industry-leading capacitive-sensing solution for touch buttons and sliders, proximity sensing, and liquid-level sensing applications. CAPSENSE is a dedicated peripheral found across the entire PSOC™ 4 portfolio featuring state-of-the-art noise immunity and water rejection.
The PSOC™ 4's advanced sensing technologies such as CAPSENSE™, inductive sensing and liquid level sensing are integrated into a single solution known as Multi-Sense. The Multi-Sense solution offers a multiple possibilities for designers to create innovative applications, one example of this is hover touch where airgap based touch button interface is supported.
PSOC™ 4 microcontrollers integrate intelligent analog and programmable digital blocks that replace external components, reducing bill-of-materials cost and board area. On the analog side these include operational amplifiers (opamps), comparators, digital-to-analog converters (DACs), and 12-bit successive-approximation-register (SAR) analog-to-digital converters (ADCs), so a complete sensor front end can sit on chip.
On the digital side, Universal Digital Blocks (UDBs) implement custom logic and state machines, Serial Communication Blocks (SCBs) are configurable as UART, SPI, or I²C, and Timer/Counter/Pulse-Width Modulator (TCPWM) blocks handle timing and PWM. Available blocks vary by family. Because routing and block configuration are set in firmware, one hardware design can serve several product variants. Set these up in the ModusToolbox™ Device Configurator.
The PSOC™ 4 portfolio is organized into five families, each at a different level of integration. Start from the sensing and connectivity your design needs, then choose the family that carries the matching resources.
PSOC™ 4000 – entry-level Arm® Cortex®-M0/M0+ devices for cost-sensitive touch interfaces, with CAPSENSE™ and Multi-Sense.
PSOC™ 4100 – adds intelligent analog (ADCs, DACs, opamps, and comparators) for system control alongside CAPSENSE™.
PSOC™ 4200 – adds Universal Digital Blocks (UDBs) for custom digital interfaces, state machines, and logic functions.
PSOC™ 4 Bluetooth® Low Energy (LE) – integrates a Bluetooth® LE radio and a royalty-free protocol stack for wireless nodes.
PSOC™ Analog Coprocessor – aggregates and pre-processes sensor data, then passes it to a host processor over a serial interface.
All families are supported by ModusToolbox™, with PSOC™ Creator available for earlier devices. Use the PSOC™ 4 product selector to compare part numbers.
Infineon provides two integrated development environments (IDEs) for PSOC™ 4 microcontroller design. ModusToolbox™ is the recommended choice for new designs: it runs on Windows, macOS, and Linux, works with Eclipse-based and third-party IDEs, and ships with device and peripheral configurators, driver libraries, middleware, and code examples. PSOC™ Creator is a Windows IDE built around schematic capture and a catalog of more than 150 pre-verified peripheral components, and remains available for earlier PSOC™ 4 devices.
For machine learning, DEEPCRAFT™ Studio covers model development, optimization, and deployment, and exports code that fits into the ModusToolbox™ flow. Download ModusToolbox™ from the Infineon Developer Center to get started.
PSOC™ 4 microcontrollers are used in touch-enabled human-machine interfaces (HMI), battery-powered IoT sensor nodes, wearables, smart home appliances, and industrial control panels. The common thread is a design that needs configurable analog or digital resources, capacitive sensing, or wireless connectivity without adding a separate controller.
Typical implementations include appliance control panels with touch buttons, sliders, and rotary knobs; proximity and gesture detection replacing mechanical switches; sensor signal conditioning for temperature, pressure, and flow measurement; motor control built on TCPWM blocks; and Bluetooth® LE remote controls and sensor nodes running from a coin cell. Browse the PSOC™ 4 code examples for a starting point in each of these areas.
PSOC™ 4 microcontrollers differentiate on integration and flexibility. Intelligent analog and programmable digital blocks absorb functions that would otherwise need separate touch controllers, ADCs, comparators, and timers, which lowers bill-of-materials cost, board area, and supply-chain exposure. Because peripherals and routing are set in firmware, one hardware design can serve several product variants.
CAPSENSE™ adds a proven capacitive-sensing peripheral, and fifth-generation CAPSENSE™ scans autonomously without waking the CPU, which keeps average system power low in always-on interfaces. Selected devices participate in Infineon's Product Longevity Program, which commits to a minimum 15-year supply for listed parts. Designs can scale within PSOC™ 4 or move up to PSOC™ 6 as requirements grow. Start from the PSOC™ 4 selection guide.
To select a PSOC™ 4 microcontroller, work through four decisions in order. First, define the sensing you need: capacitive touch alone points to PSOC™ 4000; touch plus system control points to PSOC™ 4100; custom digital protocols point to PSOC™ 4200; wireless points to the Bluetooth® Low Energy (LE) variants.
Then size the resources. Check analog requirements (ADC channels and resolution, DAC outputs, opamp stages), digital requirements (UART, SPI, and I²C instances, TCPWM channels, UDB count), and memory against your code and data budget. Finally confirm general-purpose input/output (GPIO) count, package, supply-voltage range, and temperature grade. Filter on all of these in the Infineon product selector.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Re-use of our embedded software libraries to get started
Explore further documentation
Join our empowering community