Overview
PSOC™ 4100S Max expands the scalable PSOC™ 4 portfolio, delivers more flash and more GPIOs, and introduces the next generation CAPSENSE™ IP and MSC CAPSENSE™. These advancements enable higher performance, lower power operation, and lower-cost HMI applications. Combined with new communication methods and a cryptographic accelerator, use the PSOC™ 4100S Max to innovate your product to the next level.
Key Features
- 48 MHz Arm® Cortex®-M0+ CPU
- 384 KB flash, 32 KB SRAM
- CRYPTO block
- One 12-bit, 1 Msps SAR ADC
- Two opamps
- Two low-power comparators
- Two multi sense converter blocks
- Eight 16-bit timer/counter/PWM
- Five serial communication blocks
- One CAN-FD controller
- Two I2S, LCD drives
- Up to 84 I/Os (24 smart I/Os)
Applications
Compare families
PSOC™ 4100S Max products
About
PSOC™ 4100S Max features Infineon's multi sense convertor (MSC) technology, which enables next-gen CAPSENSE™ solutions and other sense modes such as inductive, resistive, and current measurements. MSC-based CAPSENSE™ will greatly enhance the SNR and lower the power of existing CAPSENSE™ solutions. The PSOC™ 4100S Max features two MSC blocks that can work in synchronized mode to scan a large number of sensors with minimal CPU involvement. These advancements enable higher performance, lower power, and lower cost HMI applications. Combined with new communication methods and a cryptographic accelerator, the PSOC™ 4100S Max innovates your product to the next level.
The PSOC™ 4100S Max MSC block provides the following improvements over previous generation capacitive sensing blocks:
- Improved SNR is based on the all-new ratio-metric analog architecture and advanced hardware filtering to enable modern, sleek user interface solutions with superior liquid tolerance.
- Higher sensitivity to support smaller sensors, higher proximity detection range, and a much wider range of overlay thicknesses and materials
- Autonomous channel sequencing (that is, CPU independent) and scanning for low power optimization
- Improved shield drive method and support for wide range of shield electrode capacitance values for superior liquid tolerance
- Higher sensor capacitance range to support easier layout and wider variety of sensors.
- Improved EMI performance
- The MSC block API is backwards compatible with the CSD block to preserve code compatibility. A driver is provided for the CAPSENSE™ block to make it very easy for the user to use. Shield drive for water tolerance is provided
- The CAPSENSE™ blocks provide both self and mutual capacitance sensing. Shield drive can be either active (with an Op Amp) or passive (less power, for shield loads less than 20 pF)
- Get the PSOC™ 4100S Max pioneer kit (CY8CKIT-041S-MAX) to get started with the PSOC™ 4100S Max family
- Download ModusToolbox™ software
- Read our application note: AN79953 getting started with PSOC™ 4
- Experience our next generation MSC CAPSENSE™ with this code example
- Watch our ModusToolbox™ video tutorial series
ModusToolbox™ software is a collection of development tools and embedded resources supporting Infineon devices.
The ModusToolbox™ tools package includes desktop applications that enable the creation of new embedded projects, managing software resources, configuring device peripherals and middleware, and multiple IDE options for compiling, programming, and debugging. Windows, Linux, and MacOS are supported.
These ModusToolbox™ applications utilize an extensive collection of GitHub-hosted repositories comprised of code examples, board support packages, and middleware from Infineon and partners. Middleware libraries include CAPSENSE™ HMI, connectivity, machine learning, graphics, security, and more.
ModusToolbox™ software currently supports application development within the following product families:
- 32-bit PSOC™ Arm® Cortex® MCUs
- 32-bit XMC™ industrial MCUs Arm® Cortex®-M
- 32-bit TRAVEO™ T2G Arm® Cortex® MCUs
- AIROC™ connected MCUs
- AIROC™ Bluetooth®
- USB-C Power Delivery controllers
- Wireless charging ICs
Drivers, middleware, and code examples are available for many Infineon products, including:
- AIROC™ Wi-Fi + Bluetooth®
- OPTIGA™ Trust
- XENSIV™ sensors
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers and members to solve your design challenges anytime, from anywhere, on any topic, and in your preferred language.
Infineon’s longevity program ensures that, based on Infineon's current estimate of and subject to actual product demand, Infineon currently plans to have available the participating products listed below, or a form-, fit-, and function-compatible device, for a minimum of 15 years from the date of first sale.
Infineon's PSOC™ software delivers easy-to-use tools to get your ideas to market quickly and easily. ModusToolbox™ comprises Infineon's latest development tools, including an IDE. PSOC™ Creator delivers a game-changing schematic entry design methodology and IDE.
ModusToolbox™ Software
ModusToolbox™ was built to make the life of developers easy. It is a collection of easy-to-use software and tools enabling rapid development of Infineon MCUs, covering applications from embedded sense and control to wireless and cloud-connected systems using AIROC™ Wi-Fi, AIROC™ Bluetooth®, and AIROC™ Wi-Fi and Bluetooth® combo devices.
PSOC™ Creator
PSOC™ Creator is an integrated design environment (IDE) that enables concurrent hardware and firmware editing, compilation, and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral components.
PSOC™ 4100S Max features Infineon's multi sense convertor (MSC) technology, which enables next-gen CAPSENSE™ solutions and other sense modes such as inductive, resistive, and current measurements. MSC-based CAPSENSE™ will greatly enhance the SNR and lower the power of existing CAPSENSE™ solutions. The PSOC™ 4100S Max features two MSC blocks that can work in synchronized mode to scan a large number of sensors with minimal CPU involvement. These advancements enable higher performance, lower power, and lower cost HMI applications. Combined with new communication methods and a cryptographic accelerator, the PSOC™ 4100S Max innovates your product to the next level.
The PSOC™ 4100S Max MSC block provides the following improvements over previous generation capacitive sensing blocks:
- Improved SNR is based on the all-new ratio-metric analog architecture and advanced hardware filtering to enable modern, sleek user interface solutions with superior liquid tolerance.
- Higher sensitivity to support smaller sensors, higher proximity detection range, and a much wider range of overlay thicknesses and materials
- Autonomous channel sequencing (that is, CPU independent) and scanning for low power optimization
- Improved shield drive method and support for wide range of shield electrode capacitance values for superior liquid tolerance
- Higher sensor capacitance range to support easier layout and wider variety of sensors.
- Improved EMI performance
- The MSC block API is backwards compatible with the CSD block to preserve code compatibility. A driver is provided for the CAPSENSE™ block to make it very easy for the user to use. Shield drive for water tolerance is provided
- The CAPSENSE™ blocks provide both self and mutual capacitance sensing. Shield drive can be either active (with an Op Amp) or passive (less power, for shield loads less than 20 pF)
- Get the PSOC™ 4100S Max pioneer kit (CY8CKIT-041S-MAX) to get started with the PSOC™ 4100S Max family
- Download ModusToolbox™ software
- Read our application note: AN79953 getting started with PSOC™ 4
- Experience our next generation MSC CAPSENSE™ with this code example
- Watch our ModusToolbox™ video tutorial series
ModusToolbox™ software is a collection of development tools and embedded resources supporting Infineon devices.
The ModusToolbox™ tools package includes desktop applications that enable the creation of new embedded projects, managing software resources, configuring device peripherals and middleware, and multiple IDE options for compiling, programming, and debugging. Windows, Linux, and MacOS are supported.
These ModusToolbox™ applications utilize an extensive collection of GitHub-hosted repositories comprised of code examples, board support packages, and middleware from Infineon and partners. Middleware libraries include CAPSENSE™ HMI, connectivity, machine learning, graphics, security, and more.
ModusToolbox™ software currently supports application development within the following product families:
- 32-bit PSOC™ Arm® Cortex® MCUs
- 32-bit XMC™ industrial MCUs Arm® Cortex®-M
- 32-bit TRAVEO™ T2G Arm® Cortex® MCUs
- AIROC™ connected MCUs
- AIROC™ Bluetooth®
- USB-C Power Delivery controllers
- Wireless charging ICs
Drivers, middleware, and code examples are available for many Infineon products, including:
- AIROC™ Wi-Fi + Bluetooth®
- OPTIGA™ Trust
- XENSIV™ sensors
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers and members to solve your design challenges anytime, from anywhere, on any topic, and in your preferred language.
Infineon’s longevity program ensures that, based on Infineon's current estimate of and subject to actual product demand, Infineon currently plans to have available the participating products listed below, or a form-, fit-, and function-compatible device, for a minimum of 15 years from the date of first sale.
Infineon's PSOC™ software delivers easy-to-use tools to get your ideas to market quickly and easily. ModusToolbox™ comprises Infineon's latest development tools, including an IDE. PSOC™ Creator delivers a game-changing schematic entry design methodology and IDE.
ModusToolbox™ Software
ModusToolbox™ was built to make the life of developers easy. It is a collection of easy-to-use software and tools enabling rapid development of Infineon MCUs, covering applications from embedded sense and control to wireless and cloud-connected systems using AIROC™ Wi-Fi, AIROC™ Bluetooth®, and AIROC™ Wi-Fi and Bluetooth® combo devices.
PSOC™ Creator
PSOC™ Creator is an integrated design environment (IDE) that enables concurrent hardware and firmware editing, compilation, and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral components.
Share in WeChat
Scan the QR code with your WeChat App to share this page.