Overview
The PSOC™ 4000 is a cost-effective, entry-level system-on-chip (SoC) that is based on a 32-bit Arm® processor. This SoC is designed to enable quick and simple upgrades of legacy 8-bit and 16-bit microcontrollers (MCUs).
Key Features
- Arm® Cortex®-M0 CPU
- Up to 16 KB flash, up to 2 KB SRAM
- CAPSENSETM Sigma-Delta (CSD)
- Water tolerant CAPSENSE™
- Automatic hardware tuning
- One low-power comparator
- Two current DACs (IDACs)
- ADC functionby CAPSENSETM block
- Multi-master I2C block
- One 16-bit TCPWM block
- Operating voltage: 1.71 V to 5.5 V
- Up to 20 Programmable GPIO Pins
Applications
Products
About
The key features of the PSOC™ 4000 family is the integration of CAPSENSE™, an industry-leading capacitive sensing technology. This technology allows for advanced touch sensing capabilities, making it suitable for a wide range of applications.
In addition to CAPSENSE™, the PSOC™ 4000 family also features a range of programmable digital and analog peripherals. These peripherals include timers, counters, pulse-width modulators (PWMs), inter-integrated circuit (I2C) interfaces. The programmability of these peripherals allows designers to customize the SoC to suit their specific application requirements.
The PSOC™ 4000 family is suitable for a variety of consumer and industrial applications, thanks to its flexibility and range of features. Some possible applications include IoT devices, wearables, and industrial control systems.
CAPSENSE™ is supported in the PSOC™ 4000 through a CSD block that can be connected to up to 16 pins through an analog mux bus via an analog switch. CAPSENSE™ function can thus be provided on any available pin or group of pins in a system under software control. A PSOC Creator component is provided for the CAPSENSE™ block to make it easy for the user.
- GET the PSOC™ 4000 Pinoneer kit (CY8CKIT-040) to kickstart your capacitive sensing project.
- Download PSOC™ Creator
- Read our application note: AN79953 getting started with PSOC™ 4
- Learn how to use CAPSENSE™ in your PSOC™ 4 design with our AN85951 application note
PSOC™ Creator is an Integrated Design Environment (IDE) that enables concurrent hardware and firmware editing, compiling and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral Components.
Hardware design with complete schematic capture and easy-to-use wiring tool
Over 150 pre-verified, production-ready Components
Full communications library including I2C, USB, UART, SPI, CAN, LIN, and Bluetooth Low Energy
Digital peripherals with powerful graphical configuration tools
Extensive analog signal chain support with amplifiers, filters, ADC and DAC
Dynamically generated API libraries
Free C source code compiler with no code size limitations
Integrated source editor with inline diagnostics, auto-complete and code snippets
Built-in debugger
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers and members to solve your design challenges anytime, from anywhere, on any topic, and in your preferred language.
Infineon’s longevity program ensures that, based on Infineon's current estimate of and subject to actual product demand, Infineon currently plans to have available the participating products listed below, or a form-, fit-, and function-compatible device, for a minimum of 15 years from the date of first sale.
Infineon's PSOC™ software delivers easy-to-use tools to get your ideas to market quickly and easily. ModusToolbox™ comprises Infineon's latest development tools, including an IDE. PSOC™ Creator delivers a game-changing schematic entry design methodology and IDE.
ModusToolbox™ Software
ModusToolbox™ was built to make the life of developers easy. It is a collection of easy-to-use software and tools enabling rapid development of Infineon MCUs, covering applications from embedded sense and control to wireless and cloud-connected systems using AIROC™ Wi-Fi, AIROC™ Bluetooth®, and AIROC™ Wi-Fi and Bluetooth® combo devices.
PSOC™ Creator
PSOC™ Creator is an integrated design environment (IDE) that enables concurrent hardware and firmware editing, compilation, and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral components.
The key features of the PSOC™ 4000 family is the integration of CAPSENSE™, an industry-leading capacitive sensing technology. This technology allows for advanced touch sensing capabilities, making it suitable for a wide range of applications.
In addition to CAPSENSE™, the PSOC™ 4000 family also features a range of programmable digital and analog peripherals. These peripherals include timers, counters, pulse-width modulators (PWMs), inter-integrated circuit (I2C) interfaces. The programmability of these peripherals allows designers to customize the SoC to suit their specific application requirements.
The PSOC™ 4000 family is suitable for a variety of consumer and industrial applications, thanks to its flexibility and range of features. Some possible applications include IoT devices, wearables, and industrial control systems.
CAPSENSE™ is supported in the PSOC™ 4000 through a CSD block that can be connected to up to 16 pins through an analog mux bus via an analog switch. CAPSENSE™ function can thus be provided on any available pin or group of pins in a system under software control. A PSOC Creator component is provided for the CAPSENSE™ block to make it easy for the user.
- GET the PSOC™ 4000 Pinoneer kit (CY8CKIT-040) to kickstart your capacitive sensing project.
- Download PSOC™ Creator
- Read our application note: AN79953 getting started with PSOC™ 4
- Learn how to use CAPSENSE™ in your PSOC™ 4 design with our AN85951 application note
PSOC™ Creator is an Integrated Design Environment (IDE) that enables concurrent hardware and firmware editing, compiling and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral Components.
Hardware design with complete schematic capture and easy-to-use wiring tool
Over 150 pre-verified, production-ready Components
Full communications library including I2C, USB, UART, SPI, CAN, LIN, and Bluetooth Low Energy
Digital peripherals with powerful graphical configuration tools
Extensive analog signal chain support with amplifiers, filters, ADC and DAC
Dynamically generated API libraries
Free C source code compiler with no code size limitations
Integrated source editor with inline diagnostics, auto-complete and code snippets
Built-in debugger
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers and members to solve your design challenges anytime, from anywhere, on any topic, and in your preferred language.
Infineon’s longevity program ensures that, based on Infineon's current estimate of and subject to actual product demand, Infineon currently plans to have available the participating products listed below, or a form-, fit-, and function-compatible device, for a minimum of 15 years from the date of first sale.
Infineon's PSOC™ software delivers easy-to-use tools to get your ideas to market quickly and easily. ModusToolbox™ comprises Infineon's latest development tools, including an IDE. PSOC™ Creator delivers a game-changing schematic entry design methodology and IDE.
ModusToolbox™ Software
ModusToolbox™ was built to make the life of developers easy. It is a collection of easy-to-use software and tools enabling rapid development of Infineon MCUs, covering applications from embedded sense and control to wireless and cloud-connected systems using AIROC™ Wi-Fi, AIROC™ Bluetooth®, and AIROC™ Wi-Fi and Bluetooth® combo devices.
PSOC™ Creator
PSOC™ Creator is an integrated design environment (IDE) that enables concurrent hardware and firmware editing, compilation, and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral components.
Share in WeChat
Scan the QR code with your WeChat App to share this page.