Overview
The CY9AFx1xL/M/N series consists of a maximum of 40 MHz Arm® Cortex®-M3 MCU with 512 KB of flash and 32 KB of SRAM, and peripheral functions such as USB, external bus I/F, various timers, ADCs, and communication interfaces (UART, CSIO, I2C, and LIN).
Key Features
- Arm® Cortex® M3 (40 MHz), 8x DMAC
- 512 KB flash/32 KB SRAM
- 16x 12-bit ADC
- 8x Base timer (PWC/Reload/PWM/PPG)
- 1x Dual timer, watch counter
- 2x MFT: Multi-function timer
- 8x MFS (UART/CSIO/LIN/I²C)
- 1x USB 2.0 (Host/Device)
- 2x QPRC (Quadrature Counter)
- 1x external bus I/F
- 2.7 V-5.5 V, three low-power modes
- Up to 83 IOs - LQFP, QFN, BGA
Applications
Products
About
77 CoreMark, 40 MHz Arm® Cortex®-M3 CPU
525 µA/MHz active current with 2.7 V to 5.5 V operating voltage
Low power 60 µA timer (Sub timer) operating current
Up to 512 KB flash and 32 KB SRAM
Hardware watchdog timer (WDT), low-voltage detect, and clock supervisor blocks for safety-critical applications
2x Multi-function timers (MFT)
6x Programmable pulse generators (PPG)
8x Base timers, 2x Quadrature Position/Revolution Counters (QPRC)
1x Dual timer, cyclical redundancy check (CRC), and watch counter
8x channels of multi-function serial (MFS) interfaces configurable as SPI, UART, I²C, or LIN
1x USB and external bus interface
3x 12-bit, 2 Msps ADC with a 24-channel multiplexer input
- Download the CY9AFx1xL/M/N series datasheet
- Download the FM3 Peripheral Driver Library Software
- Start your first FM3 designs
- Join the Infineon Developer Community
77 CoreMark, 40 MHz Arm® Cortex®-M3 CPU
525 µA/MHz active current with 2.7 V to 5.5 V operating voltage
Low power 60 µA timer (Sub timer) operating current
Up to 512 KB flash and 32 KB SRAM
Hardware watchdog timer (WDT), low-voltage detect, and clock supervisor blocks for safety-critical applications
2x Multi-function timers (MFT)
6x Programmable pulse generators (PPG)
8x Base timers, 2x Quadrature Position/Revolution Counters (QPRC)
1x Dual timer, cyclical redundancy check (CRC), and watch counter
8x channels of multi-function serial (MFS) interfaces configurable as SPI, UART, I²C, or LIN
1x USB and external bus interface
3x 12-bit, 2 Msps ADC with a 24-channel multiplexer input
- Download the CY9AFx1xL/M/N series datasheet
- Download the FM3 Peripheral Driver Library Software
- Start your first FM3 designs
- Join the Infineon Developer Community
Share in WeChat
Scan the QR code with your WeChat App to share this page.