Overview
The S6E2H series consists of a maximum of 160 MHz Arm® Cortex®-M4F MCU with 512 KB + 32 KB of flash memory and 64 KB of SRAM, and peripheral functions such as DSTC (Scatter-Gather DMA), CAN, USB, external bus I/F, various timers, 12-bit ADCs, 12-bit DACs, and communication interfaces (UART, CSIO, I2C, and LIN).
Key Features
- Arm® Cortex® M4F (200 MHz), 8x DMAC
- 512 KB + 32 KB flash and 64 KB SRAM
- 256x DSTC (Scatter-Gather DMA)
- 24x 12-bit ADC, 2x 12-bit DAC
- 8x base timer(PWC/Reload/PWM/PPG)
- 3x MFT, 16x base timer
- 8x MFS (UART/CSIO/LIN/I2C)
- 3x QPRC (Quadrature counter)
- 1x external bus I/F
- 1x SD card I/F, 2x CAN
- 2.7 V-5.5 V, six low-power modes
- Up to 100 IOs - LQFP, BGA
Applications
Products
About
540 CoreMark®, 160 MHz Arm® Cortex®-M4 CPU
188 µA/MHz active current with 2.7 V to 5.5 V operating voltage
Ultra-low-power 1.3 µA real-time clock (RTC) operating current
Up to 512 KB flash and 64 KB SRAM with a 16 KB flash accelerator
Error-correcting code (ECC) support, hardware watchdog timer (WDT), low-voltage detect, and clock supervisor blocks for safety-critical applications
3x Multi-function timers (MFT)
9x Programmable pulse generators (PPG)
8x Base timers, 3x Quadrature position/Revolution counters (QPRC)
1x Dual timer, Cyclical redundancy check (CRC), and watch counter
8x channels of Multi-function serial (MFS) interfaces configurable as SPI, UART, I²C, or LIN
2x CAN, SD card, and external bus interface
- Download the S6E2G series datasheet
- Purchase the FM4 Starter Kit (FM4-176L-S6E2GM) to evaluate the S6E2G series and start development
- Download the FM4 Peripheral Driver Library Software
- Start your first FM4 designs
- Join the Infineon Developer Community
540 CoreMark®, 160 MHz Arm® Cortex®-M4 CPU
188 µA/MHz active current with 2.7 V to 5.5 V operating voltage
Ultra-low-power 1.3 µA real-time clock (RTC) operating current
Up to 512 KB flash and 64 KB SRAM with a 16 KB flash accelerator
Error-correcting code (ECC) support, hardware watchdog timer (WDT), low-voltage detect, and clock supervisor blocks for safety-critical applications
3x Multi-function timers (MFT)
9x Programmable pulse generators (PPG)
8x Base timers, 3x Quadrature position/Revolution counters (QPRC)
1x Dual timer, Cyclical redundancy check (CRC), and watch counter
8x channels of Multi-function serial (MFS) interfaces configurable as SPI, UART, I²C, or LIN
2x CAN, SD card, and external bus interface
- Download the S6E2G series datasheet
- Purchase the FM4 Starter Kit (FM4-176L-S6E2GM) to evaluate the S6E2G series and start development
- Download the FM4 Peripheral Driver Library Software
- Start your first FM4 designs
- Join the Infineon Developer Community
Share in WeChat
Scan the QR code with your WeChat App to share this page.