Overview
The CY9AFx2xK/L series consists of a maximum of 40 MHz Arm® Cortex®-M3 MCU with 64 KB of flash and 4 KB of SRAM, and peripheral functions such as CAN, various timers, ADCs, and communication interfaces (UART, CSIO, I2C, and LIN).
Key Features
- Arm® Cortex® M3 (40 MHz)
- 64 KB flash/4 KB SRAM
- 8x 12-bit ADC, 1x 10-bit DAC
- 8x Base timer (PWC/Reload/PWM/PPG)
- 1x Dual timer, RTC
- 1x MFT: Multi-function timer
- 4x MFS (UART/CSIO/LIN/I²C), 1x CAN
- 2.7 V - 5.5 V, four low-power modes
- Up to 51 IOs - LQFP, QFN
Applications
Products
About
77 CoreMark, 40 MHz Arm® Cortex®-M3 CPU
225 µA/MHz active current with 2.7 V to 5.5 V operating voltage
Low power 10 µA real-time clock (RTC) operating current
Up to 64 KB flash and 4 KB SRAM
Hardware watchdog timer (WDT), low-voltage detect, and clock supervisor blocks for safety-critical applications
1x Multi-function timers (MFT)
3x Programmable pulse generators (PPG)
8x Base timers, 2x Quadrature Position/Revolution Counters (QPRC)
4x channels of multi-function serial (MFS) interfaces configurable as SPI, UART, I²C, or LIN
1x CAN
1x 12-bit, 2 Msps ADC with a 24-channel multiplexer input
1x 10-bit digital-to-analog converters (DACs)
- Download the CY9AFx2xK/L series datasheet
- Download the FM3 Peripheral Driver Library Software
- Start your first FM3 designs
- Join the Infineon Developer Community
77 CoreMark, 40 MHz Arm® Cortex®-M3 CPU
225 µA/MHz active current with 2.7 V to 5.5 V operating voltage
Low power 10 µA real-time clock (RTC) operating current
Up to 64 KB flash and 4 KB SRAM
Hardware watchdog timer (WDT), low-voltage detect, and clock supervisor blocks for safety-critical applications
1x Multi-function timers (MFT)
3x Programmable pulse generators (PPG)
8x Base timers, 2x Quadrature Position/Revolution Counters (QPRC)
4x channels of multi-function serial (MFS) interfaces configurable as SPI, UART, I²C, or LIN
1x CAN
1x 12-bit, 2 Msps ADC with a 24-channel multiplexer input
1x 10-bit digital-to-analog converters (DACs)
- Download the CY9AFx2xK/L series datasheet
- Download the FM3 Peripheral Driver Library Software
- Start your first FM3 designs
- Join the Infineon Developer Community
Share in WeChat
Scan the QR code with your WeChat App to share this page.