Overview
The PSOC™ 4700 family adds advanced sensing technologies to the 32-bit Arm® Cortex®-M0/M0+ PSOC™ 4 portfolio of products to enable innovative next-generation solutions. This family includes the PSOC™ 4700S, which features advanced inductive sensing technology for highly reliable human-machine interfaces, fully waterproof interfaces, and other new, innovative solutions.
Key Features
- 32-bit MCU subsystem
- 48 MHz Arm® Cortex®-M0+ CPU
- Up to 32 KB flash and 4 KB SRAM
- 10-bit, 16.8 ksps single-slope ADC
- Two low-power comparators (CMP)
- Two 7-bit IDACs
- One MagSense block
- One CAPSENSE™ block
- Five 16-bit timer/counter/PWM
- Serial communication blocks
- 25-WLCSP, 24-QFN, 48-TQFP
- 36 GPIOs, including 16 smart I/Os
Applications
Compare families
Products
About
PSOC™ 4700 enables
- Sleek, futuristic user interfaces with metallic overlays and inductive-sensing rotary knobs
- Best-in-class noise immune inductive- and capacitive-sensing user interface (inductive sensing SNR > 800:1, CapSense SNR > 300:1)
- Simplified production with autotuning algorithms to compensate for manufacturing variations
- Reduced system cost with a highly integrated solution
- Read the PSOC™ 4700S MCU datasheet
- Purchase the CY8CKIT-148 PSOC™ 4700S inductive sensing evaluation kit
- Download the PSOC™ Creator IDE to start designing with PSOC™ 4700S MCUs and find out how to enable the inductive sensing component in the IDE
- Join the PSOC™ 4 community
Infineon's PSOC™ software delivers easy-to-use tools to get your ideas to market quickly and easily. ModusToolbox™ comprises Infineon's latest development tools including an IDE. PSOC™ Creator delivers a game-changing schematic entry design methodology and IDE.
ModusToolbox™
ModusToolbox™ was built to make the life of developers easy. It is a collection of easy-to-use software and tools enabling rapid development of Infineon MCUs, covering applications from embedded sense and control to wireless and cloud-connected systems using AIROC™ Wi-Fi, AIROC™ Bluetooth®, and AIROC™ Wi-Fi and Bluetooth® combo devices.
PSOC™ Creator
PSOC™ Creator is an integrated design environment (IDE) that enables concurrent hardware and firmware editing, compiling, and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral components.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers and members to solve your design challenges anytime, from anywhere, on any topic, and in your preferred language.
Infineon’s longevity program ensures that, based on Infineon's current estimate of and subject to actual product demand, Infineon currently plans to have available the participating products listed below, or a form-, fit-, and function-compatible device, for a minimum of 15 years from the date of first sale.
Infineon's PSOC™ software delivers easy-to-use tools to get your ideas to market quickly and easily. ModusToolbox™ comprises Infineon's latest development tools, including an IDE. PSOC™ Creator delivers a game-changing schematic entry design methodology and IDE.
ModusToolbox™ Software
ModusToolbox™ was built to make the life of developers easy. It is a collection of easy-to-use software and tools enabling rapid development of Infineon MCUs, covering applications from embedded sense and control to wireless and cloud-connected systems using AIROC™ Wi-Fi, AIROC™ Bluetooth®, and AIROC™ Wi-Fi and Bluetooth® combo devices.
PSOC™ Creator
PSOC™ Creator is an integrated design environment (IDE) that enables concurrent hardware and firmware editing, compilation, and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral components.
PSOC™ 4700 enables
- Sleek, futuristic user interfaces with metallic overlays and inductive-sensing rotary knobs
- Best-in-class noise immune inductive- and capacitive-sensing user interface (inductive sensing SNR > 800:1, CapSense SNR > 300:1)
- Simplified production with autotuning algorithms to compensate for manufacturing variations
- Reduced system cost with a highly integrated solution
- Read the PSOC™ 4700S MCU datasheet
- Purchase the CY8CKIT-148 PSOC™ 4700S inductive sensing evaluation kit
- Download the PSOC™ Creator IDE to start designing with PSOC™ 4700S MCUs and find out how to enable the inductive sensing component in the IDE
- Join the PSOC™ 4 community
Infineon's PSOC™ software delivers easy-to-use tools to get your ideas to market quickly and easily. ModusToolbox™ comprises Infineon's latest development tools including an IDE. PSOC™ Creator delivers a game-changing schematic entry design methodology and IDE.
ModusToolbox™
ModusToolbox™ was built to make the life of developers easy. It is a collection of easy-to-use software and tools enabling rapid development of Infineon MCUs, covering applications from embedded sense and control to wireless and cloud-connected systems using AIROC™ Wi-Fi, AIROC™ Bluetooth®, and AIROC™ Wi-Fi and Bluetooth® combo devices.
PSOC™ Creator
PSOC™ Creator is an integrated design environment (IDE) that enables concurrent hardware and firmware editing, compiling, and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral components.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers and members to solve your design challenges anytime, from anywhere, on any topic, and in your preferred language.
Infineon’s longevity program ensures that, based on Infineon's current estimate of and subject to actual product demand, Infineon currently plans to have available the participating products listed below, or a form-, fit-, and function-compatible device, for a minimum of 15 years from the date of first sale.
Infineon's PSOC™ software delivers easy-to-use tools to get your ideas to market quickly and easily. ModusToolbox™ comprises Infineon's latest development tools, including an IDE. PSOC™ Creator delivers a game-changing schematic entry design methodology and IDE.
ModusToolbox™ Software
ModusToolbox™ was built to make the life of developers easy. It is a collection of easy-to-use software and tools enabling rapid development of Infineon MCUs, covering applications from embedded sense and control to wireless and cloud-connected systems using AIROC™ Wi-Fi, AIROC™ Bluetooth®, and AIROC™ Wi-Fi and Bluetooth® combo devices.
PSOC™ Creator
PSOC™ Creator is an integrated design environment (IDE) that enables concurrent hardware and firmware editing, compilation, and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral components.
Share in WeChat
Scan the QR code with your WeChat App to share this page.