Overview
The CY9BFx2xS/T series consists of a maximum 40 MHz Arm® Cortex®-M3 MCU with 1.5 MB + 64 KB of flash, 192 KB of SRAM, and peripheral functions such as HDMI-CEC, external bus I/F, USB, various timers, ADCs, and communication interfaces (UART, CSIO, I2C, and LIN).
Key Features
- Arm® Cortex® M3 (60 MHz), 8x DMAC
- 1.5 MB + 64 KB flash/192 KB SRAM
- 24x 12-bit ADC, 2x 10-bit DAC
- 16x Base timer (PWC/Reload/PWM/PPG)
- 1 x Dual Timer, Watch Counter, RTC
- 1x MFT: Multi-function timer
- 16x MFS (UART/CSIO/LIN/I²C), 1x CAN
- 1x USB 2.0 (Host/Device)
- 2x QPRC (Quadrature Counter)
- 1x External bus I/F, 2x HDMI-CEC
- 2.7 V-5.5 V, six low-power modes
- Up to 154 IOs - LQFP, BGA
Applications
Products
About
115 CoreMark®, 60 MHz Arm® Cortex®-M3 CPU
317 µA/MHz active current with 2.7 V to 5.5 V operating voltage
Low power 2.5 µA real-time clock (RTC) operating current
Up to 1.5 MB flash and 192 KB SRAM
Hardware watchdog timer (WDT), low-voltage detect, and clock supervisor blocks for safety-critical applications
1x Multi-function timers (MFT)
1x Programmable pulse generators (PPG)
16x Base timers, 2x Quadrature position/Revolution counters (QPRC)
1x Dual timer, cyclical redundancy check (CRC), and watch counter
16x channels of multi-function serial (MFS) interfaces configurable as SPI, UART, I²C, or LIN
1x USB, CAN, and external bus interface
2x 12-bit, 2 Msps ADC with a 24-channel multiplexer input
2x 10-bit digital-to-analog converters (DACs)
- Download the CY9BFx2xS/T series datasheet
- Download the FM3 Peripheral Driver Library Software
- Start your first FM3 designs
- Join the Infineon Developer Community
115 CoreMark®, 60 MHz Arm® Cortex®-M3 CPU
317 µA/MHz active current with 2.7 V to 5.5 V operating voltage
Low power 2.5 µA real-time clock (RTC) operating current
Up to 1.5 MB flash and 192 KB SRAM
Hardware watchdog timer (WDT), low-voltage detect, and clock supervisor blocks for safety-critical applications
1x Multi-function timers (MFT)
1x Programmable pulse generators (PPG)
16x Base timers, 2x Quadrature position/Revolution counters (QPRC)
1x Dual timer, cyclical redundancy check (CRC), and watch counter
16x channels of multi-function serial (MFS) interfaces configurable as SPI, UART, I²C, or LIN
1x USB, CAN, and external bus interface
2x 12-bit, 2 Msps ADC with a 24-channel multiplexer input
2x 10-bit digital-to-analog converters (DACs)
- Download the CY9BFx2xS/T series datasheet
- Download the FM3 Peripheral Driver Library Software
- Start your first FM3 designs
- Join the Infineon Developer Community
Share in WeChat
Scan the QR code with your WeChat App to share this page.