Oct 21, 2026
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
Oct 21, 2026
Overview
The PSOC™ 4100 microcontroller family offers mixed-signal programmable embedded system controllers with an Arm® Cortex®-M0 CPU, providing high performance and low power consumption. It features reconfigurable analog and digital blocks, CAPSENSE™ capacitive sensing, and compatibility with other PSOC™ 4 platform members.
Key Features
- 24 MHz Arm® Cortex®-M0 CPU
- Up to 32KB flash, up to 4 KB SRAM
- CAPSENSE™ with water tolerance
- 12-bit 806 ksps SAR ADC
- Two low-power comparators
- 2x Op-Amps
- Two current DACs (IDACs)
- Segment LCD drive
- Two (SCBs) - I2C, SPI, UART
- Four 16-bit TCPWM blocks
- Operating voltage: 1.71 V to 5.5 V
- Up to 36 I/O
Applications
Compare families
Products
The PSOC™ 4100 family is a series of mixed-signal programmable embedded system controllers based on the PSOC™ 4 platform architecture. It features an Arm® Cortex®-M0 CPU, providing high performance and low power consumption. The PSOC™ 4100 family combines intelligent and reconfigurable analog and digital blocks, allowing for flexibility and customization. It integrates high-performance analog-to-digital conversion, operational amplifiers, low power comaprators, and standard communication and timing peripherals.
The PSOC™ 4100 microcontrollers also feature CAPSENSE™, a capacitive sensing solution that enables designers to create touch-sensing interfaces with high sensitivity and noise immunity. Additionally, the PSOC™ 4100 microcontrollers offer upward compatibility with other PSOC™ 4 platform members, making it easy to migrate designs to new applications.
- Two opamps with reconfigurable high-drive external and high-bandwidth internal drive and Comparator modes and ADC input buffering capability
- 12-bit 806 ksps SAR ADC with differential and single-ended modes and Channel Sequencer with signal averaging
- Two current DACs (IDACs) for general-purpose or capacitive sensing applications on any pin
- Two low-power comparators that operate in Deep Sleep
- CAPSENSE™ Sigma-Delta (CSD) provides best-in-class SNR (>5:1) and water tolerance
- Infineon supplied software component makes capacitive sensing design easy
- Automatic hardware tuning (SmartSense™)
- CAPSENSE™ function can thus be provided on any available pin or group of pins in a system under software control.
- DOWNLOAD ModusToolbox™ software
- READ our application note: AN79953 getting started with PSOC™ 4
- LEARN how to use CAPSENSE™ in your PSOC™ 4 design with our AN85951 application note
PSOC™ Creator is an Integrated Design Environment (IDE) that enables concurrent hardware and firmware editing, compiling and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral Components.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers and members to solve your design challenges anytime, from anywhere, on any topic, and in your preferred language.
The PSOC™ 4100 family is a series of mixed-signal programmable embedded system controllers based on the PSOC™ 4 platform architecture. It features an Arm® Cortex®-M0 CPU, providing high performance and low power consumption. The PSOC™ 4100 family combines intelligent and reconfigurable analog and digital blocks, allowing for flexibility and customization. It integrates high-performance analog-to-digital conversion, operational amplifiers, low power comaprators, and standard communication and timing peripherals.
The PSOC™ 4100 microcontrollers also feature CAPSENSE™, a capacitive sensing solution that enables designers to create touch-sensing interfaces with high sensitivity and noise immunity. Additionally, the PSOC™ 4100 microcontrollers offer upward compatibility with other PSOC™ 4 platform members, making it easy to migrate designs to new applications.
- Two opamps with reconfigurable high-drive external and high-bandwidth internal drive and Comparator modes and ADC input buffering capability
- 12-bit 806 ksps SAR ADC with differential and single-ended modes and Channel Sequencer with signal averaging
- Two current DACs (IDACs) for general-purpose or capacitive sensing applications on any pin
- Two low-power comparators that operate in Deep Sleep
- CAPSENSE™ Sigma-Delta (CSD) provides best-in-class SNR (>5:1) and water tolerance
- Infineon supplied software component makes capacitive sensing design easy
- Automatic hardware tuning (SmartSense™)
- CAPSENSE™ function can thus be provided on any available pin or group of pins in a system under software control.
- DOWNLOAD ModusToolbox™ software
- READ our application note: AN79953 getting started with PSOC™ 4
- LEARN how to use CAPSENSE™ in your PSOC™ 4 design with our AN85951 application note
PSOC™ Creator is an Integrated Design Environment (IDE) that enables concurrent hardware and firmware editing, compiling and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral Components.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers and members to solve your design challenges anytime, from anywhere, on any topic, and in your preferred language.
Share in WeChat
Scan the QR code with your WeChat App to share this page.