Overview
The S6E2G series consists of a maximum of 180 MHz Arm® Cortex®-M4F MCU with 1 MB of flash memory and 64 KB of SRAM, and peripheral functions such as DSTC (Scatter-Gather DMA), CAN, USB, external bus I/F, Ether-MAC, various timers, 12-bit ADCs, I2S, and communication interfaces (UART, CSIO, I2C, and LIN).
Key Features
- Arm® Cortex® M4F (180 MHz), 8x DMAC
- 1 MB flash and 196 KB SRAM
- 256x DSTC (Scatter-Gather DMA)
- 32x 12-bit ADC
- 2x MFT, 16x base timer
- 10x MFS (UART/CSIO/LIN/I2C/I2S)
- 2x USB 2.0 (Host/Device)
- 2x QPRC (Quadrature counter)
- 1x EtherMAC, external bus I/F
- 1x SD card I/F, 2x CAN
- 2.7 V-5.5 V, six low-power modes
- Up to 153 IOs - LQFP
Applications
Products
About
608 CoreMark®, 180 MHz Arm® Cortex®-M4 CPU
244 µA/MHz active current with 2.7 V to 5.5 V operating voltage
Up to 1 MB flash and 192 KB SRAM with a 16 KB flash accelerator
Error-correcting code (ECC) support, hardware watchdog timer (WDT), low-voltage detect, and clock supervisor blocks for safety-critical applications
Independent power domains
2x Multi-function timers (MFT)
6x Programmable pulse generators (PPG)
16x Base timers, 2x Quadrature position/Revolution counters (QPRC)
1x Dual timer, 1x Cyclical redundancy check (CRC), and 1x watch counter
10x channels of Multi-function serial (MFS) interfaces configurable as SPI, UART, I²C, or LIN
2x USB, 1x CAN, IEEE 1588 Ethernet, 1x SD card interface, 2x Smart card interfaces, I²S and external bus interfaces
Built-in cryptographic assist hardware coprocessor for encryption
3x 12-bit, 2-Msps ADC with up to 32-channel multiplexer input
- Download the S6E2G series datasheet
- Purchase the FM4 Starter Kit (FM4-176L-S6E2GM) to evaluate the S6E2G-Series and start development
- Download the FM4 Peripheral Driver Library Software
- Start your first FM4 designs
- Join the Infineon Developer Community
608 CoreMark®, 180 MHz Arm® Cortex®-M4 CPU
244 µA/MHz active current with 2.7 V to 5.5 V operating voltage
Up to 1 MB flash and 192 KB SRAM with a 16 KB flash accelerator
Error-correcting code (ECC) support, hardware watchdog timer (WDT), low-voltage detect, and clock supervisor blocks for safety-critical applications
Independent power domains
2x Multi-function timers (MFT)
6x Programmable pulse generators (PPG)
16x Base timers, 2x Quadrature position/Revolution counters (QPRC)
1x Dual timer, 1x Cyclical redundancy check (CRC), and 1x watch counter
10x channels of Multi-function serial (MFS) interfaces configurable as SPI, UART, I²C, or LIN
2x USB, 1x CAN, IEEE 1588 Ethernet, 1x SD card interface, 2x Smart card interfaces, I²S and external bus interfaces
Built-in cryptographic assist hardware coprocessor for encryption
3x 12-bit, 2-Msps ADC with up to 32-channel multiplexer input
- Download the S6E2G series datasheet
- Purchase the FM4 Starter Kit (FM4-176L-S6E2GM) to evaluate the S6E2G-Series and start development
- Download the FM4 Peripheral Driver Library Software
- Start your first FM4 designs
- Join the Infineon Developer Community
Share in WeChat
Scan the QR code with your WeChat App to share this page.