Overview
The S6E1A series consists of an Arm® Cortex®-M0+ processor with built-in flash memory and SRAM and peripheral functions such as various timers, ADC, and communication interfaces (UART, CSIO, I2C, and LIN).
Key Features
- Arm® Cortex® M0+ (40 MHz)
- 88 KB flash/6 KB SRAM
- 8x 12-bit ADC
- 4x Base timer (PWC/Reload/PWM/PPG)
- 1x Dual timer
- 1x MFT: Multi-function timer
- 3x MFS (UART/CSIO/LIN/I²C)
- 1x QPRC (quadrature counter)
- 2.7 V - 5.5 V, four low-power modes
- Up to 37 IOs - LQFP, QFN
Applications
Products
About
The MCUs are based on the Arm® Cortex®-M0+ core, the most energy-efficient Arm® processor available today. The optimized processing and flash architecture of the FM0+ family make it the industry's most energy-efficient Cortex®-M0+ MCU, achieving an industry-leading 35 µA/CoreMark® score.
The devices in the ultra-low-power group have an operating voltage range of 2.7 V to 5.5 V, a maximum CPU clock frequency of 40 MHz, an active-mode current of 40 μA/MHz, and an RTC standby-mode current of 0.6 μA. The devices also feature a segment LCD controller and a set of analog peripherals. The products are available with pin counts ranging from 32 to 52.
Memory densities range from 56 KB to 88 KB flash and up to 6 KB RAM, typically found only in MCUs with larger Cortex®-M3/M4 cores. The flash features a true zero-wait-state operation at full CPU speed and data retention of up to 20 years.
A simplified bus matrix reduces power consumption. The devices also include local clock gating for each peripheral, a separated clock divider for the CPU and peripherals, low pin counts, and low memory density. The FM0+ MCUs feature full-speed USB 2.0 host and device capabilities and also offer multiple serial communication interfaces and AES encryption.
- Download your specific FM0+ MCU datasheet here
- Download these application notes to start your first FM0+ designs
- Download the FM0+ Peripheral Driver Library Software and the PSOC™ Creator IDE for designing your system
- Purchase an FM0+ Starter Kit and start development
- Join the Infineon Developer Community
The MCUs are based on the Arm® Cortex®-M0+ core, the most energy-efficient Arm® processor available today. The optimized processing and flash architecture of the FM0+ family make it the industry's most energy-efficient Cortex®-M0+ MCU, achieving an industry-leading 35 µA/CoreMark® score.
The devices in the ultra-low-power group have an operating voltage range of 2.7 V to 5.5 V, a maximum CPU clock frequency of 40 MHz, an active-mode current of 40 μA/MHz, and an RTC standby-mode current of 0.6 μA. The devices also feature a segment LCD controller and a set of analog peripherals. The products are available with pin counts ranging from 32 to 52.
Memory densities range from 56 KB to 88 KB flash and up to 6 KB RAM, typically found only in MCUs with larger Cortex®-M3/M4 cores. The flash features a true zero-wait-state operation at full CPU speed and data retention of up to 20 years.
A simplified bus matrix reduces power consumption. The devices also include local clock gating for each peripheral, a separated clock divider for the CPU and peripherals, low pin counts, and low memory density. The FM0+ MCUs feature full-speed USB 2.0 host and device capabilities and also offer multiple serial communication interfaces and AES encryption.
- Download your specific FM0+ MCU datasheet here
- Download these application notes to start your first FM0+ designs
- Download the FM0+ Peripheral Driver Library Software and the PSOC™ Creator IDE for designing your system
- Purchase an FM0+ Starter Kit and start development
- Join the Infineon Developer Community
Share in WeChat
Scan the QR code with your WeChat App to share this page.