- SRAM (static RAM)
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
- OPTIREG™ PMIC
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
- LED drivers (electric two- & three-wheelers)
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
Automotive BMS
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
- AC-DC power conversion for telecommunications infrastructure
- DC-DC power conversion for telecommunications infrastructure
- FPGA in wired and wireless telecommunications applications
- Power system reliability modeling
- RF front end components for telecommunications infrastructure
- Memory solutions for cellular base stations
- Security solutions for cellular base stations
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
- Automotive BMS
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
Jul 07, 2026
Business & Financial Press
Jul 03, 2026
Business & Financial Press
Jul 02, 2026
Business & Financial Press
Jul 01, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Jul 07, 2026
Business & Financial Press
Jul 03, 2026
Business & Financial Press
Jul 02, 2026
Business & Financial Press
Jul 01, 2026
Overview
The CY9BFx6xM/N/R series consists of a maximum of 160 MHz Arm® Cortex®-M4F MCU with 1 MB + 32 KB of flash memory and 64 KB of SRAM, and peripheral functions such as DSTC (Scatter-Gather DMA), CAN, USB, SD Card I/F, external bus I/F, various timers, 12-bit ADCs, 12-bit DACs, and communication interfaces (UART, CSIO, I2C, LIN).
Key Features
- Arm® Cortex® M4F (160 MHz), 8x DMAC
- 1 MB + 32 KB flash and 128 KB SRAM
- 128x DSTC (Scatter-Gather DMA)
- 24x 12-bit ADC, 2x 12-bit DAC
- 2x MFT, 8x Base timer
- 8x MFS(UART/CSIO/LIN/I2C)
- 1x USB 2.0 (Host/Device)
- 1x QPRC (Quadrature counter)
- 1x external bus I/F
- 1x SD card I/F, 2x CAN
- 2.7 V-5.5 V, six low-power modes
Applications
Products
About
540 CoreMark, 160 MHz Arm® Cortex®-M4F CPU
210 µA/MHz active current with 2.7 V to 5.5 V operating voltage
Ultra-low-power 1.53 µA real-time clock (RTC) operating current
Up to 1 MB flash and 128 KB SRAM with 16 KB flash accelerator
Error-correcting code (ECC) support, hardware WDT, low-voltage detect, and clock supervisor blocks for safety-critical applications
3x Multi-function timers (MFT)
9x Programmable pulse generators (PPG)
16x Base timers, 4x Quadrature position/Revolution counters (QPRC)
1x Dual timer, 2x CRC2 (fixed and programmable), and 1x watch counter
16 channels of Multi-function serial (MFS) interfaces configurable as SPI, UART, I²C, or LIN
2x USB, 2x CAN, 1x CAN-FD, IEEE 1588 Ethernet, High-speed Quad-SPI (HS-QSPI), up to 1x I²S, and external bus
3x independent 12-bit, 2-Msps ADCs with an up to 24-channel multiplexer input
2x 12-bit digital-to-analog converter (DAC)
- Download the CY9BFx6xM/N/R series datasheet
- Purchase the FM4 Starter Kit (FM4-U120-9B560) to evaluate the CY9BFx6xM/N/R-Series and start development
- Download the FM4 Peripheral Driver Library Software
- Start your first FM4 designs
- Join the Infineon Developer Community
540 CoreMark, 160 MHz Arm® Cortex®-M4F CPU
210 µA/MHz active current with 2.7 V to 5.5 V operating voltage
Ultra-low-power 1.53 µA real-time clock (RTC) operating current
Up to 1 MB flash and 128 KB SRAM with 16 KB flash accelerator
Error-correcting code (ECC) support, hardware WDT, low-voltage detect, and clock supervisor blocks for safety-critical applications
3x Multi-function timers (MFT)
9x Programmable pulse generators (PPG)
16x Base timers, 4x Quadrature position/Revolution counters (QPRC)
1x Dual timer, 2x CRC2 (fixed and programmable), and 1x watch counter
16 channels of Multi-function serial (MFS) interfaces configurable as SPI, UART, I²C, or LIN
2x USB, 2x CAN, 1x CAN-FD, IEEE 1588 Ethernet, High-speed Quad-SPI (HS-QSPI), up to 1x I²S, and external bus
3x independent 12-bit, 2-Msps ADCs with an up to 24-channel multiplexer input
2x 12-bit digital-to-analog converter (DAC)
- Download the CY9BFx6xM/N/R series datasheet
- Purchase the FM4 Starter Kit (FM4-U120-9B560) to evaluate the CY9BFx6xM/N/R-Series and start development
- Download the FM4 Peripheral Driver Library Software
- Start your first FM4 designs
- Join the Infineon Developer Community
Share in WeChat
Scan the QR code with your WeChat App to share this page.