S2GO_2_HALL_TLE4966K
Active and preferred

S2GO_2_HALL_TLE4966K

XENSIV™ -S2GO_2_HALL_TLE4966K evaluation board for magnetic switches
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S2GO_2_HALL_TLE4966K
S2GO_2_HALL_TLE4966K
ea.


Product details

  • Applications
    Motor driven positioning systems, like window lifter, sun blinds etc., Rotational speed and direction detection, Index counting
  • Board Type
    Evaluation Board
  • Family
    Hall Switches
  • Go-wider-Board
    Yes

OPN
S2GO2HALLTLE4966KTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
RO
Country of Diffusion (CoD)
RO
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
RO
Country of Diffusion (CoD)
RO
ea.
in stock
Infineon’s XENSIV™ S2GO_2_Hall_TLE4966K boards offer a unique customer and evaluation experience – the boards are equipped with one TLE4966K integrated circuit double Hall-effect sensor and come with a ready to use Arduino library. Customers can now develop their own system solutions by combining Shield2Go boards together with Infineon My IoT adapters. My IoT adapters are gateways to external hardware solutions like Arduino and Raspberry PI, which are popular IoT evaluation platforms. All this enables the fastest evaluation and development of IoT system on the market!

Features

  • Featuring TLE4966K
  • Plug and play board
  • Very fast start-up
  • Easy evaluation

Applications

Documents

Design resources

Developer community