REF_ICL8820_LED_43W_JT
Active and preferred

REF_ICL8820_LED_43W_JT

43W high power factor flyback converter with constant voltage output based on ICL8820
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_ICL8820_LED_43W_JT
REF_ICL8820_LED_43W_JT
ea.


Product details

  • Board Type
    Reference Board
  • Frequency
    54 kHz
  • Input Type
    AC, DC
  • Output Current range
    0.8 A to 0.9 A
  • Output Voltage range
    50 V to 54 V
  • Output Voltage
    52 V
  • Pout max
    43 W
  • Product Category
    CoolMOS™, LED Driver
  • Product Name
    REF_ICL8820_LED_43W_JT
  • Supply Voltage range
    90 V to 300 V
  • Supply Voltage
    230 V
  • Target Application
    Lighting
  • Topology
    Flyback, Isolated, PFC

OPN
REFICL8820LED43WJTTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The REF_ICL8820_LED_43W_JT is a 43W reference design with Infineon’s ICL8820 flyback controller, suitable for constant voltage (CV) secondary-side regulated (SSR) LED lighting applications. It provides a plug-and-play solution with a start-up circuit using a depletion-mode MOSFET BSS126I for low standby losses and two regulation circuits offering a trade-off between cost and standby performance.

Features

  • Constant voltage (CV) secondary-side regulated (SSR) reference design for LED lighting applications
  • ICL8820 provides integrated burst mode for very low stand-by power < 100mW and built-in jitter function for easy EMI certification without additional circuitry
  • Power factor (PF) > 0.9 and THD < 10% across a wide load range (AC input up to 277Vrms)
  • Maximum AC input voltage 90 – 305Vrms
  • Critical conduction mode and quasi-resonant mode with smart valley hopping

Benefits

  • Best-fit topology for smart LED drivers with minimum dimming levels down to 0.1% and dim-to-off
  • Enables smart lighting and emergency lighting
  • Two-stage topology combines scalability with numerous features
  • High light quality
  • Cost effective and bottom-up design
  • Flexibility and low BOM for many applications

Applications

Documents

Design resources