REF_ICL8810_LED_42W_PSR
Active and preferred

REF_ICL8810_LED_42W_PSR

42W high power factor flyback converter with constant voltage output based on ICL8810 with primary side regulation
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_ICL8810_LED_42W_PSR
REF_ICL8810_LED_42W_PSR
ea.


Product details

  • Board Type
    Reference Board
  • Frequency
    50 kHz
  • Input Type
    AC
  • Output Current min
    0.8 A
  • Output Voltage range
    51 V to 60 V
  • Output Voltage
    54 V
  • Pout max
    42 W
  • Product Category
    CoolMOS™, LED Driver
  • Product Name
    REF_ICL8810_LED_42W_PSR
  • Supply Voltage range
    90 V to 277 V
  • Supply Voltage
    230 V
  • Target Application
    Lighting
  • Topology
    Flyback, PFC

OPN
REFICL8810LED42WPSRTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The REF_ICL8810_LED_42W_PSR is a 42W reference design with Infineon’s high power factor flyback controller ICL8810 for constant voltage (CV) primary-side regulated (PSR) LED lighting applications. It offers cost advantages, excellent accuracy, and is ideal for LED drivers with minimum dimming levels down to 5 percent, combining efficiency and low EMI without compromising light quality.

Features

  • Constant voltage (CV) primary-side regulated (PSR) reference design for LED lighting applications
  • ICL8810 provides integrated burst mode for very low stand-by power < 100mW
  • Power factor (PF) > 0.9 and THD < 10% across a wide load range (AC input up to 277Vrms)
  • Maximum AC input voltage 90 – 305Vrms
  • Critical conduction mode and quasi-resonant mode with smart valley hopping

Benefits

  • Best fit and solution for on/off LED drivers or LED drivers with minimum dimming levels down to 5%
  • Cost optimized
  • Excellent accuracy of ±3.5% in the range of 10% to 100% of the output power
  • Enables smart lighting

Applications

Documents

Design resources