REF_5BR2280BZ-1_22W1
Active and preferred

REF_5BR2280BZ-1_22W1

REF_5BR2280BZ-1_22W1 is a reference board using the latest CoolSET™ 5th Generation Fixed Frequency Plus ICE5BR2280BZ-1 switching controller.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_5BR2280BZ-1_22W1
REF_5BR2280BZ-1_22W1
ea.


Product details

  • Board Type
    Reference Board
  • Configuration
    ICE5BR2280BZ-1
  • Family
    CoolSET™
  • Frequency range
    28 kHz to 65 kHz
  • Input Type
    AC
  • Output Current max
    1.4 A, 0.3 A, 0.15 A
  • Output Voltage
    12 V, 5 V, 15 V
  • Pout max
    22 W
  • Qualification
    Consumer
  • Supply Voltage range
    85 V to 264 V
  • Topology
    Flyback

OPN
REF5BR2280BZ122W1TOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
This 22 W auxiliary SMPS reference design configured in a flyback topology and is based on the ICE5BR2280BZ-1, a member of Infineon’s latest CoolSET™ 5th Generation Fixed Frequency Plus family.Thanks to the integrated 800 V MOSFET in DIP-7 package, such a design enables the deployment to unstable grid environments and increases system robustness.

Features

  • Universal input: 85 ~300 VAC, 50/60 Hz
  • Output 1: 12 V (isolated)
  • Output current 1: 1.4 A (for 12 V)
  • Output 2: 5 V (isolated)
  • Output current 2: 300 mA (for 5 V)
  • Output 3: 15 V (non isolated)
  • Output current 3: 150 mA (for 15 V)

Benefits

  • Robust operation
  • Frequency reduction at light loads
  • Programmable burst mode
  • Integrated error amplifier
  • Integrated 800 V MOSFET
  • Either primary/secondary side regulation

Applications

Documents

Design resources