REF_5AR4770AG_13W1
on request

REF_5AR4770AG_13W1

13W non-isolated auxiliary power supply for outdoor air-conditioner using 5th generation fixed frequency CoolSET™

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_5AR4770AG_13W1
REF_5AR4770AG_13W1


Product details

  • Applications
    Air-conditioner
  • Board Type
    Reference Board
  • ccm operation
    No
  • Device
    ICE5AR4770AG
  • Family
    CoolSET™
  • Frequency
    100 kHz
  • Full Power
    13
  • Gen
    5
  • IC Temp (@25°C 85Vac)
    73.6
  • Inductance
    720uH
  • Input Type
    AC
  • Input Voltage range
    wide
  • Input Voltage range
    85 V to 264 V
  • Iout (2)
    0.15
  • Iout (1)
    0.85
  • Isolated
    No
  • Mode
    ff
  • Number of Outputs
    2
  • Output Current
    0.15 A, 0.85 A
  • Output Voltage
    12 V, 15 V
  • Package
    DSO-12
  • Pout max
    12.45 W
  • PowerESIM
    No
  • Product Name
    REF_5AR4770AG_13W1
  • Qualification
    Industrial
  • Stand-by max (@ Vin 115V)
    61
  • Stand-by max (@ Vin 230V)
    77
  • Stand-by max (@ max Vin (typ.300V))
    87 with xcap and bleeder on12V
  • Sub Application
    Offline SMPS
  • Target Application
    SMPS, Home Appliances, Aircon, Industrial, Power Supplies
  • Topology
    Flyback
  • transformer footprint
    E16
  • Type
    integrated
  • Vout (2)
    15
  • Vout (1)
    12

OPN
REF5AR4770AG13W1TOBO1
Product Status on request
Infineon Package ---
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status on request
Infineon Package ---
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This 13W open frame non-isolated offline switching power supply reference design is targeted for outdoor inverterized air-condition application with multiple regulated output. It features the 5th generation fixed frequency CoolSET™ (ICE5AR4770AG) with integrated 700V CoolMOS™ superjunction MOSFET in DSO-12 package.

Features

  • Up to 12.45W continuous power
  • Wide input range 85~264VAC
  • Output #1: 12V/0.85A
  • Output #2: 15V/0.15A
  • Line input over voltage, brown in, output over-voltage, short circuit and overload protection

Benefits

  • High efficiency with frequency reduction from mid to light load condition
  • BOM and cost savings with integrated error amplifier for direct feedback
  • Comprehensive protection

Applications

Documents

Design resources