REF_5AR0680BZS-1_44W1
Active and preferred
RoHS Compliant

REF_5AR0680BZS-1_44W1

REF_5AR0680BZS-1_44W1 is a reference board using the latest CoolSET™ 5th Generation Fixed Frequency Plus ICE5AR0680BZS-1 switching controller.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_5AR0680BZS-1_44W1
REF_5AR0680BZS-1_44W1
ea.


Product details

  • Board Type
    Reference Board
  • Configuration
    ICE5AR0680BZS-1
  • Family
    CoolSET™
  • Frequency range
    43 kHz to 100 kHz
  • Input Type
    AC
  • Output Current max
    3.66 A
  • Output Voltage
    12 V
  • Pout max
    44 W
  • Qualification
    Consumer
  • Supply Voltage range
    85 V to 300 V
  • Topology
    Flyback

OPN
REF5AR0680BZS144W1TOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
This 44 W demonstration board operates under a wide range input developed with offline SMPS application in mind. It features the new CoolSET™ 5th Generation Fixed Frequency Plus ICE5AR0680BZS-1 with 800 V integrated MOSFET in DIP-7 package.

Features

  • Universal input: 85 ~300 VAC, 50/60 Hz
  • Output: 12 V (isolated)
  • Output current: 3.66 A

Benefits

  • Robust operation
  • Frequency reduction at light loads
  • Programmable burst mode
  • Integrated error amplifier
  • Integrated 800 V MOSFET
  • Either primary/secondary side regulation
 

Applications

Documents

Design resources