Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
REF-SHA35IMD111TSYS
END OF LIFE
discontinued
RoHS Compliant

REF-SHA35IMD111TSYS

END OF LIFE
Full-featured starter kit for low voltage ceiling fan motors with turnkey motor drive software

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF-SHA35IMD111TSYS
REF-SHA35IMD111TSYS


Product details

  • Applications
    Ceiling Fan, Motor Control & Drives, Small Home Appliances
  • Board Type
    Reference Board
  • Family
    iMOTION™ Motor Control ICs
  • Frequency
    16 kHz
  • Input Type
    AC
  • Interfaces
    IR, AC Connector, Motor Connector
  • Motor Power max
    30 W
  • Mounting
    Through Hole, Surface Mount (SMD)
  • Output Current range
    0 A to 1 A
  • Output Voltage range
    0 V to 16 V
  • Pout range
    0 W to 30 W
  • Product Name
    REF-SHA35IMD111TSYS
  • Qualification
    Industrial
  • Sub Application
    Ceiling Fan
  • Supply Voltage max
    300 V
  • Target Application
    Home Appliances
  • Topology
    3-Phase Inverter, Flyback

OPN
REFSHA35IMD111TSYSTOBO1
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The REF-SHA35IMD111TSYS is a turnkey solution for low-voltage BLDC ceiling fans, focusing on high efficiency and strong power factor (PF). It uses the iMOTION™ IMD111T-6F040 driver with advanced MCE 2.0 technology for excellent motor control. Further supported by the new iMOTION™ Solution Designer (iSD), it is an easy-to-use reference design, effectively reducing time-to-market by removing the need for own motor software development.

Features

  • Wide AC input range of 90~300 Vrms
  • High PF value > 0.95, THD < 10% at max load
  • High efficiency of > 0.85 at maximum load
  • Standby power <1 W
  • 4 kV L-N surge meets IEC61000-4-5
  • iMOTION™ MCE 2.0 for great motor control
  • Infrared remote control
  • Full protection: brown-in/out, overvoltage, overcurrent
  • Single-layer PCB for compact, low-cost design
  • RoHS compliant

Benefits

  • Turnkey solution for BLDC drive
  • Compact design
  • Easy-to-use based on iMOTION™ 2.0
Documents

Design resources