MA400E17
on request

MA400E17

Evaluation Adapter board for 1700 V IHM modules

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

MA400E17
MA400E17


Product details

  • Applications
    CAV, Drives, Power Supply, Solar, Wind
  • Board Type
    Evaluation Board
  • Family
    Gate Driver, IGBT Modules
  • Input Type
    DC
  • Product Name
    MA400E17
  • Sub Application
    CAV, Wind, Solar, Renewable Energy, Power Supply, Drives
  • Target Application
    Wind Energy Systems, Solar Energy Systems, Motor Control & Drives, Industrial
  • Topology
    Single Switch

OPN
MA400E17EVALNOSA1
Product Status on request
Infineon Package E-EUPEC
Package Name N/A
Packing Size 1
Packing Type BLISTER TRAY
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status on request
Infineon Package E-EUPEC
Package Name -
Packing Size 1
Packing Type BLISTER TRAY
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The MA400E17 evaluation adapter board was developed for the driving of 1700 V single switch IHM modules. It is equipped with an integrated active booster and additionally short circuit protection feature to assure an easy and optimum functionality of the IGBT. The board operates together with 2ED300E17-SFO evaluation boards and 2ED300C17-S / 2ED300C17-ST IGBT driver boards. Those parts as well as the IGBT module have to be ordered separately.

Features

  • Plug & play solution
  • Mech. adaption to module package

Applications

Documents

Design resources

Diagrams

Product-image-MA400E17-assembled
Product-image-MA400E17-assembled
Product-image-MA400E17-assembled Product-image-MA400E17-assembled Product-image-MA400E17-assembled