MA200E17
on request

MA200E17

Evaluation Adapter board for 1700 V EconoDUAL™ 3 modules

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

MA200E17
MA200E17


Product details

  • Applications
    Drives, Traction, Wind
  • Board Type
    Evaluation Board
  • Family
    Gate Driver, IGBT Modules
  • Input Type
    DC
  • Product Name
    MA200E17
  • Sub Application
    Drives, Wind, Traction, Renewable Energy
  • Target Application
    Wind Energy Systems, Solar Energy Systems, Motor Control & Drives, Industrial
  • Topology
    Half Bridge

OPN
MA200E17EVALNOSA1
Product Status on request
Infineon Package E-EUPEC
Package Name N/A
Packing Size 1
Packing Type BLISTER TRAY
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status on request
Infineon Package E-EUPEC
Package Name -
Packing Size 1
Packing Type BLISTER TRAY
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The Module Evaluation Adapter board with booster stage offer reliable connection between driver and various 1700 V EconoDUAL™ 3 modules . It operates together with 2ED300E17-SFO evaluation boards and 2ED300C17-S / 2ED300C17-ST IGBT driver boards. The IGBT module is to be ordered separately.

Features

  • Plug & play solution
  • Mech. adaption to module package

Applications

Documents

Design resources

Diagrams

Product-image-MA200E17-assembled
Product-image-MA200E17-assembled
Product-image-MA200E17-assembled Product-image-MA200E17-assembled Product-image-MA200E17-assembled