MA070E12
on request

MA070E12

Evaluation Adapter Board for 1200 V 62 mm Half Bridge IGBT Modules

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

MA070E12
MA070E12


Product details

  • Applications
    CAV, Drives, Induction, Power Supply, Solar, Welding
  • Board Type
    Evaluation Board
  • Family
    Gate Driver, IGBT Modules
  • Input Type
    DC
  • Product Name
    MA070E12
  • Sub Application
    CAV, Welding, Solar, Renewable Energy, Power Supply, Induction, Drives
  • Target Application
    Industrial, Wind Energy Systems, Solar Energy Systems, Motor Control & Drives
  • Topology
    Half Bridge

OPN
MA070E12EVALNOSA1
Product Status on request
Infineon Package E-EUPEC
Package Name N/A
Packing Size 1
Packing Type BLISTER TRAY
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status on request
Infineon Package E-EUPEC
Package Name -
Packing Size 1
Packing Type BLISTER TRAY
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This Evaluation Adapter board with booster stage offers reliable connection between driver and 62 mm Half Bridge IGBT modules . It operates together with 2ED300E17-SFO evaluation driver boards and 2ED300C17-S / 2ED300C17-ST T IGBT driver board. Those as well as the IGBT module have to be ordered separately.

Features

  • Plug & play solution
  • Mech. adaption to module package

Applications

Documents

Design resources