KIT_XMC48_AUT_BASE_V3
Active and preferred
RoHS Compliant

KIT_XMC48_AUT_BASE_V3

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_XMC48_AUT_BASE_V3
KIT_XMC48_AUT_BASE_V3


Product details

  • Bluetooth Standard
    N/A
  • Board Type
    Evaluation Kit
  • CapSense
    No
  • Core
    ARM Cortex-M4
  • External memory
    64Mb SDRAM, 64-Kbit FRAM
  • Family
    XMC4800 Industrial Microcontroller
  • Features
    EtherCAT PHY, Ethernet PHY, RJ45 jack
  • GPIOs/Shield Compatibility
    None
  • Product Name
    XMC4800 Automation Board V2
  • Programmer/Debugger
    10-pin Cortex Debug Connector
  • Sensors
    None
  • Software Support
    DAVE
  • Sub Application
    Micro PLC
  • Target Application
    Automation, Commercial, Industrial, Construction and agricultural vehicles (CAV), Drives, amp, Motor Control & amp
  • WiFi Standard
    N/A

OPN
KITXMC48AUTBASEV3TOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Features

  • XMC4800-E196 Microcontroller based on ARM® Cortex®-M4@144MHZ, integrated
  • EtherCAT® Slave Controller, 2MB Flash and 352KB RAM
  • Serial Wire Debug interface (to connect external debugger)
  • ESD and reverse current protection
  • OPTIGA Trust E
  • User RGB LED
  • CAN RG LED (general purpose)
  • Real Time Clock crystal
  • SPI FRAM (64kB non-volatile memory)
  • SDRAM (64MBit volatile memory)
  • EtherCAT® slave node (2 EtherCAT® PHY and RJ45 Jacks)
  • 24V ISOFACE(TM) 8xIN and 8xOUT
  • CAN Transceiver
  • Ethernet PHY and RJ45 Jack
  • Micro-AB USB plug

Applications

Documents

Design resources