Bluetooth StandardN/A
-
Board TypeEvaluation Kit
-
CapSenseNo
-
CoreARM Cortex-M4
-
External memory64Mb SDRAM, 64-Kbit FRAM
-
FamilyXMC4800 Industrial Microcontroller
-
GPIOs/Shield CompatibilityNone
-
Product NameXMC4800 Automation Board V2
-
Programmer/Debugger10-pin Cortex Debug Connector
-
SensorsNone
-
Software SupportDAVE
-
Sub ApplicationMicro PLC
-
Target ApplicationCommercial, Drives, Construction and agricultural vehicles (CAV), Motor Control & amp, amp, Industrial, Automation
-
WiFi StandardN/A
| Recommended | ||
|
OPN
|
KITXMC48AUTBASEV3TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- XMC4800-E196 Microcontroller based on ARM® Cortex®-M4@144MHZ, integrated
- EtherCAT® Slave Controller, 2MB Flash and 352KB RAM
- Serial Wire Debug interface (to connect external debugger)
- ESD and reverse current protection
- OPTIGA Trust E
- User RGB LED
- CAN RG LED (general purpose)
- Real Time Clock crystal
- SPI FRAM (64kB non-volatile memory)
- SDRAM (64MBit volatile memory)
- EtherCAT® slave node (2 EtherCAT® PHY and RJ45 Jacks)
- 24V ISOFACE(TM) 8xIN and 8xOUT
- CAN Transceiver
- Ethernet PHY and RJ45 Jack
- Micro-AB USB plug
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.