Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
KIT_XMC45_AE4_002
END OF LIFE
discontinued
RoHS Compliant

KIT_XMC45_AE4_002

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_XMC45_AE4_002
KIT_XMC45_AE4_002


Product details

  • Board Type
    Evaluation Board
  • Family
    Microcontroller
  • Product Name
    XMC4500 HMI & COM Kit No.1
  • Qualification
    Industrial
  • Sub Application
    Renewable Energy
  • Target Application
    Automation, Motor Control & Drives, Motorcycles, E-Bikes & Small E-Vehicles

OPN
KITXMC45AE4002TOBO1
Product Status discontinued
Infineon Package -
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status discontinued
Infineon Package -
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Order Nr.: KIT_XMC45_AE4_001 Recommended resale price: 229,- EUR Buy Online

Features

  • CPU Board XMC4500 General Purpose
  • Standard Human Machine Interface Card (HMI_OLED-V1)
  • Ethernet/CAN/RS485 Interface Card (COM_ETH-V1)
  • J-Link Lite CortexM Debugger
  • Pin Extension Board (UNI_EXT01-V2)
  • Headset
  • USB cable
  • Getting Started Flyer

Applications

Documents

Design resources