FM4-176L-S6E2GM
Active and preferred
RoHS Compliant

FM4-176L-S6E2GM

FM4-176L-S6E2GM - Arm® Cortex®-M4 MCU Pioneer Kit with Ethernet and USB Host
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FM4-176L-S6E2GM
FM4-176L-S6E2GM
ea.


Product details

  • Board Type
    Evaluation Board
  • Connectivity
    USB, ETH
  • Family
    N/A
  • Features
    Arduino Uno, Programming/Debugging, Stereo Codec, Sensor
  • Input Type
    DC
  • Qualification
    Industrial, Consumer
  • Target Application
    Industrial automation, Motor Control, Home Appliances

OPN
FM4-176L-S6E2GM
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type TRAY
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type TRAY
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The FM4-176L-S6E2GM MCU Pioneer Kit with Ethernet, USB and audio is a low-cost development platform for the Infineon 180MHz FM4 S6E2G-Series of Arm® Cortex® MCUs. This kit enables rapid development of high-performance embedded systems using the Arduino Uno-compatible interface to connect Arduino shields for low-cost hardware expansion.

Features

  • 180MHz Arm® Cortex® MCU with DMA
  • 1MB flash, 192KB SRAM and 153 GPIOs.
  • 608 CoreMark® MCU
  • Arduino Uno form-factor support
  • Onboard CMSIS-DAP I/F & 10pin JTAG
  • USB: 1x Host(Type-A), 1x Device(Type-B)
  • 1x IEEE802.3 Ethernet
  • 1x 32Mb NOR Flash(QSPI)
  • 1x Headphone jack, Stereo codec(WM8731)
  • 1x Microphone + 1x Line-in jack
  • 1x 4Mb SRAM
  • 1x Phototransistor, 1x Accelerometer

Applications

Documents

Design resources