EVAL_XDPP1140_1148_DB
Active and preferred
RoHS Compliant

EVAL_XDPP1140_1148_DB

Evaluation board for Infineon DC-DC digital IC controllers XDPP1140 and XDPP1148

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_XDPP1140_1148_DB
EVAL_XDPP1140_1148_DB


Product details

  • Board Type
    Evaluation Board
  • Configuration
    XDPP1140-100B, XDPP1148-100B
  • Description
    Evaluation board for Infineon DC/DC digital IC controllers XDPP1140-100B and XDPP1148-100B
  • Family
    DC-DC Converter
  • Input Type
    DC
  • Mounting
    Standoffs
  • Qualification
    Industrial
  • Sub Application
    Industrial
  • Supply Voltage range
    3 V to 3.6 V
  • Target Application
    Server, SMPS, Telecom, IBC modules, Data center
  • Topology
    DC-DC converter

OPN
EVALXDPP11401148DBTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This evaluation board enables comprehensive testing of XDPP1140-100B and XDPP1148-100B digital controllers. Featuring I2C, SPI, and SWD debug interfaces with accessible test points for signal monitoring. It functions independently for firmware development and testing or integrates with power boards for full system evaluation. Configuration and monitoring require USB007A/B dongle for XDP™ Designer GUI interface.

Features

  • Digital controller for DC-DC converter
  • Supports XDPP1140 & XDPP1148 evaluation
  • Configurable for multi mode/application
  • Dedicated I2C & PMBus™ communication port
  • SWD connector for firmware debugging
  • Auxiliary 1.8 V & 3.3 V supply on board
  • DIP switch for creating address offset
  • Highspeed mezzanine connectors
  • Supports Infineon REF/EVAL power board
  • Ease of use with LED indicators

Benefits

  • Compatible with XDP™ Designer GUI
  • Allows FW based testing & debugging
  • Allows to configure XDPP114X
  • Makes powerboard evaluation easy
  • Configure development-testing for XDPP114X
  • Allows open & close loop testing
Documents

Design resources