EVAL_XDP710_FET_BD
Active and preferred
RoHS Compliant

EVAL_XDP710_FET_BD

FET board for EVAL_XDP710_V2
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_XDP710_FET_BD
EVAL_XDP710_FET_BD
ea.


Product details

  • Board Type
    Evaluation Board
  • Input Type
    DC
  • Output Current range
    0 A to 100 A
  • Output Voltage range
    0 V to 100 V
  • Qualification
    Industrial
  • Sub Application
    Industrial
  • Supply Voltage range
    0 V to 100 V
  • Target Application
    Server, AI, GPU, DC DC

OPN
EVALXDP710FETBDTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
This FET board connects with EVAL_XDP710_V2 to allow evaluation of FETs available in various footprints with Infineon's XDP™ XDP710-002

Features

  • Supports PG-TSON-8-3, D2PAK7 packages
  • Supports D2PAK, TOLL, SSO8 packages
  • Easy interface with EVAL_XDP710_V2

Benefits

  • Easy to parallel for high power
  • Built in heatsink via copper busbar
Documents

Design resources