EVAL_XDP700
Active and preferred
RoHS Compliant

EVAL_XDP700

Evaluation board for XDP700-002
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Board Type
    Evaluation Board
  • Configuration
    XDP700-002, IPB017N10N5
  • Description
    This board features the XDP700-002, a wide input voltage range (-6.5 to -80V) hot-swap controller to provide controlled turn-on of the FETs to reduce the inrush current on capacitive load. It allows for testing of controlled turn-on of N-Channel MOSFETs in various footprints with option to add multiple FETs in parallel for higher power levels.
  • Family
    XDP™ digital power controller
  • Input Type
    DC
  • Mounting
    Stand Offs
  • Output Current max
    100 A
  • Output Voltage range
    -9 V to -80 V
  • Pout range
    0 W to 6600 W
  • Qualification
    Industrial
  • Supply Voltage range
    -9 V to -80 V
  • Target Application
    Telecom

OPN
EVALXDP700TOBO1
Product Status active and preferred active
Infineon Package -- --
Package Name N/A N/A
Packing Size N/A 1
Packing Type CONTAINER CONTAINER
Moisture Level N/A N/A
Moisture Packing NON DRY NON DRY
Lead-free No No
Halogen Free No No
RoHS Compliant Yes Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This board features the XDP700-002, a wide input voltage range (-6.5 to -80V) hot-swap controller to provide controlled turn-on of the FETs to reduce the inrush current on capacitive load. It allows for testing of controlled turn-on of N-Channel MOSFETs in various footprints with option to add multiple FETs in parallel for higher power levels.

Features

  • Easy input and output connections
  • Provides PMBus™ interface
  • Per pin diagnostics
  • Wide input voltage range
  • On board capacitive load
  • Fault, warning, power good LEDs
  • List of components:
  • 2DIB1410F
  • BSR315P H6327
  • IPB017N10N5LF
  • XDP700-002

Benefits

  • Various MOSFET package selection
  • Easy paralleling of MOSFET
  • Port for XDP designer dongle
  • Easy device address selection
  • 3.3V bias
  • On board I2C pullups

Applications

Documents

Design resources