Board TypeEvaluation Board
-
ConfigurationXDP700-002, IPB017N10N5
-
DescriptionThis board features the XDP700-002, a wide input voltage range (-6.5 to -80V) hot-swap controller to provide controlled turn-on of the FETs to reduce the inrush current on capacitive load. It allows for testing of controlled turn-on of N-Channel MOSFETs in various footprints with option to add multiple FETs in parallel for higher power levels.
-
FamilyXDP™ digital power controller
-
Input TypeDC
-
MountingStand Offs
-
Output Current max100 A
-
Output Voltage range-9 V to -80 V
-
Pout range0 W to 6600 W
-
QualificationIndustrial
-
Supply Voltage range-9 V to -80 V
-
Target ApplicationTelecom
| Recommended | ||||
|
OPN
|
EVALXDP700TOBO1 | |||
| Product Status | active and preferred | active | ||
| Infineon Package | -- | -- | ||
| Package Name | N/A | N/A | ||
| Packing Size | N/A | 1 | ||
| Packing Type | CONTAINER | CONTAINER | ||
| Moisture Level | N/A | N/A | ||
| Moisture Packing | NON DRY | NON DRY | ||
| Lead-free | No | No | ||
| Halogen Free | No | No | ||
| RoHS Compliant | Yes | Yes | ||
|
Infineon stock last updated:
|
ea.
in stock
|
|||
|
|
||||
|
|
|
|||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Easy input and output connections
- Provides PMBus™ interface
- Per pin diagnostics
- Wide input voltage range
- On board capacitive load
- Fault, warning, power good LEDs
- List of components:
- 2DIB1410F
- BSR315P H6327
- IPB017N10N5LF
- XDP700-002
Benefits
- Various MOSFET package selection
- Easy paralleling of MOSFET
- Port for XDP designer dongle
- Easy device address selection
- 3.3V bias
- On board I2C pullups
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.