EVAL_PMG1_S3_DUALDRP
Active and preferred
RoHS Compliant

EVAL_PMG1_S3_DUALDRP

EVAL_PMG1_S3_DUALDRP is an evaluation platform for EZ-PD™ PMG1-S3 MCU with USB-C PD
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_PMG1_S3_DUALDRP
EVAL_PMG1_S3_DUALDRP
ea.


Product details

  • Board Type
    Evaluation Board
  • Configuration
    Single Phase
  • Family
    USB PD Controller
  • Input Type
    DC
  • Output Current range
    0.5 A to 5 A
  • Output Voltage range
    3.3 V to 28 V
  • Pout range
    15 W to 140 W
  • Qualification
    Consumer
  • Sub Application
    Consumer
  • Supply Voltage
    24 V
  • Target Application
    Smart speakers, Power Tools, Embedded devices, IoT
  • Topology
    USB

OPN
EVALPMG1S3DUALDRPTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EVAL_PMG1_S3_DUALDRP is an evaluation kit for EZ-PD™ PMG1-S3 USB power delivery (PD) microcontroller (MCU). EZ-PD™ PMG1-S3 is targeted for applications that are powered by USB-C PD port and need a microcontroller for system and power management functions. The kit supports 2 USB-C PD ports with ability sink and source up to 140 W on each port. The kit is supported by EZ-PD™ PMG1 SDK available on ModusToobox™ .

Features

  • Supports USB-C PD 3.1 spec up to 140 W
  • ARM® Cortex® M0  256 KB Flash, 32 KB RAM
  • Support for EPR up to 28 V
  • High voltage protection circuits
  • Programmability to multiple standards
  • Customization to multiple standards
  • Highly configurable value-added features
  • Integrated CAPSENSE™ controller
  • SDK to support multiple applications
  • USB-C PD sink, USB-C PD DRP
  • Dual Port USB-C PD
  • Support for RTOS

Benefits

  • Fully programmable and flexible MCU
  • Allows easy application development
  • SDK & kits allow quicker time to market
  • Market proven USB-C PD stack
  • Integrated hardware protections
  • Integrated capacitive touch controller

Applications

Documents

Design resources