EVAL_MA5302MS_200WX2
Active and preferred
RoHS Compliant

EVAL_MA5302MS_200WX2

Reference design/Evaluation board - 200 W / 2 Ohms x 2-channel class D audio power amplifier featuring MA5302MS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_MA5302MS_200WX2
EVAL_MA5302MS_200WX2


Product details

  • Family
    Class D Audio Amplifier IC
  • Frequency max
    400 kHz
  • Input Type
    DC
  • Qualification
    Consumer
  • Sub Application
    Audio
  • Supply Voltage range
    17 V to 32 V
  • Target Application
    Consumer

OPN
EVALMA5302MS200WX2TOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The EVAL_MA5302MS_200Wx2 evaluation board is a 2-channel, 200 W/ch (2 Ω at ±28.5 V; with heatsink) half-bridge class D audio power amplifier for Hi-Fi audio systems. This evaluation board demonstrates how to use MA5302MS IC, implement protection circuits, and design an optimum PCB layout using Infineon integrated Class D IC.

Features

  • 200 W x 2 ch (10% THD+N, 2 Ω at ±28.5 V)
  • OCP, high-side and low-side
  • Over-Voltage protection (OVP)
  • UVP, high-side and low-side
  • DC Protection (DCP)
  • Over-Temperature protection (OTP)
  • Self-oscillating half-bridge topology

Benefits

  • Split power supply
  • SE/BTL/PSE output
  • High audio quality
  • Low noise
  • High efficiency
  • Low impedance speaker support

Applications

Documents

Design resources