EVAL_EFUSE_POC_800V
on request
RoHS Compliant

EVAL_EFUSE_POC_800V

eFuse Evaluation Board for 1200V CoolSiC™ MOSFETs and EiceDRIVER™

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_EFUSE_POC_800V
EVAL_EFUSE_POC_800V


Product details

  • Board Type
    Evaluation Board
  • Family
    MOSFET
  • Input Type
    DC
  • Output Voltage range
    350 V to 850 V
  • Qualification
    Automotive
  • Sub Application
    eFuse
  • Supply Voltage range
    350 V to 850 V
  • Target Application
    Automotive
  • Topology
    Others

OPN
EVALEFUSEPOC800VTOBO1
Product Status on request
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status on request
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The EVAL_EFUSE_POC_800V kit has been developed to demonstrate the proof-of-concept of automotive high-voltage solid state fuse (eFuse) for DC currents inside Electric Vehicles: due to the functional safety (ASIL-B) and diagnosis features now required for the new automotive E/E architecture, SiC MOSFET discretes and EiceDRIVER™ solutions are becoming more and more popular and gradually replacing the conventional systems based on pyro/melting fuse and  electromechanical relays currently used in the power distribution.

Features

  • Reset via software commands
  • Configurable overload detection
  • Selective arc-free switch-off
  • Diagnostic functions

Benefits

  • Faster reaction and higher performance
  • Enabling ISO 26262 safety concept
  • Maintenance free with no replacement

Applications

Documents

Design resources