Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
EVAL_AUDIO_MA12070P
END OF LIFE
discontinued
RoHS Compliant

EVAL_AUDIO_MA12070P

END OF LIFE
Evaluation board – audio board using highly power efficient digital-input multilevel MERUS™ class D amplifier IC MA12070P

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_AUDIO_MA12070P
EVAL_AUDIO_MA12070P


Product details

  • Board Type
    Evaluation Board
  • Family
    MERUS™
  • Input Type
    Digital
  • Output Current max
    8 A
  • Pout max
    80 W
  • Product Name
    EVAL_AUDIO_MA12070P
  • Qualification
    Consumer
  • Sub Application
    Audio
  • Supply Voltage range
    5 V to 18 V
  • Target Application
    Consumer
  • Topology
    Multilevel

OPN
EVALAUDIOMA12070PTOBO1
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The audio evaluation kit for the MERUS™ digital input multilevel class D amplifier IC 2x80 W (MA12070P) is discontinued. Please refer to the newer version EVAL_AUDIO_MA12070P_B. The kit offered configurable audio channels, digital input format, recommended supply voltage range, low output noise level, high dynamic range, and low idle power consumption.

Benefits

  • 2xBTL or 4xSE or 1xBTL+2xSE
  • Audio input format: digital (I2S)
  • PVDD range: 18 V to 26 V max.
  • Output noise level: <150 µVrms (AW)
  • Dynamic range: >100 dB
  • Idle power at 26V PVDD: <370 mW

Applications

Documents

Design resources