EVAL_AUDIO_I2S_COM
not for new design
RoHS Compliant

EVAL_AUDIO_I2S_COM

Kit evaluation board - I2S interface board for EVAL_AUDIO_MA12040P and EVAL_AUDIO_MA12070P

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_AUDIO_I2S_COM
EVAL_AUDIO_I2S_COM


Product details

  • Board Type
    Evaluation Board
  • Family
    MERUS™
  • Frequency range
    3072 kHz to 12288 kHz
  • Input Type
    DC
  • Output Voltage max
    3.5 V
  • Pout max
    0.086 W
  • Product Name
    EVAL_AUDIO_I2S_COM
  • Qualification
    Standard
  • Supply Voltage range
    3.1 V to 3.5 V
  • Target Application
    Audio

OPN
EVALAUDIOI2SCOMTOBO1
Product Status not for new design
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status not for new design
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The universal I2S interface board is an add-on board intended to use with the EVAL_AUDIO_MA12040P and EVAL_AUDIO_MA12070P Class D audio amplifier boards.The I2S interface board converts either analog or digital S/PDIF audio into an I2S format that matches the default settings of the EVAL_AUDIO_MA1240P/MA12070P boards.

Features

  • Analog audio input via 3.5mm jack
  • Digital audio input via RCA
  • Digital audio optical connector

Benefits

  • Support analog and digital input
  • I2S format digital output
  • No additional power supply needed
  • Easy to setup and use

Applications

Documents

Design resources