EVAL-S28HL512T
Active and preferred
RoHS Compliant

EVAL-S28HL512T

SEMPER Octal SPI Evalutation Kit
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-S28HL512T
EVAL-S28HL512T
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    Memories, SEMPER™ NOR Flash memory
  • Features
    Pmod compatible , OCTAL SPI , Flash memory
  • Input Type
    DC
  • Interfaces
    OCTAL SPI, SPI
  • Package
    BGA24
  • Qualification
    Industrial , Consumer, Automotive
  • Software Ecosystem
    SEMPER™ SDK , ModusToolbox™ , AURIX™ Development Studio
  • Supply Voltage range
    2.7 V to 3.6 V
  • Target Application
    Industrial , Communication, Automotive

OPN
EVALS28HL512TTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Features

  • Supports OCTAL SPI or SPI with 3.3V I/Os
  • Connects to any host platform (MCU/SoC)
  • Ideal for use with SEMPER™ SDK

Applications

Documents

Design resources