EVAL-M7-LVMOS-INV
Overview
iMOTION™ MADK Evaluation board for OptiMOS™ 5 60 V MOSFETs
The EVAL-M7-LVMOS-INV is a power board for the iMOTION™ Modular Application Design Kit (MADK) platform. It implements a three phase inverter and is based on the latest generation of OptiMOS™ MOSFETs.
This power board together with a matching iMOTION™ MADK control board with M7 connector, create a wide portfolio of 3-phase inverter options, scalable in power ratings and operating voltages.
Get your motor running in less than 1 hour! EVAL-M7-D111T, in combination with matching power boards from iMOTION™ MADK Platform, enables rapid prototyping of various inverterized motor control systems, for example fans, pumps and compressors.
Summary of Features
- OptiMOS™ 5 60 V power MOSFET
- RDS on (@10V) max 3.3 mΩ
- Single or leg shunt current feedback
- 5 V and 15 V power supply on the board
Benefits
- Ready-to-use for any motor up to 300 W
- Cost effective inverter
- Robust design
- Very good light load efficiency
Diagrams
Support


