EVAL-6EDL04N02PR
Active and preferred

EVAL-6EDL04N02PR

Evaluation Board for 200 V Three-Phase Gate Driver IC
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-6EDL04N02PR
EVAL-6EDL04N02PR
ea.


Product details

  • Applications
    Fan, Power Tools
  • Board Type
    Evaluation Board
  • Family
    Gate Driver, IGBT Discrete, MOSFET
  • Frequency range
    0 kHz to 200 kHz
  • Input Type
    DC
  • Interfaces
    Others
  • Mounting
    Surface Mount (SMD)
  • Output Current (Sink)
    0.375 A
  • Output Current (Source)
    0.165 A
  • Output Current range
    0 A to 10 A
  • Output Voltage range
    15 V to 80 V
  • Pout range
    0 W to 800 W
  • Product Name
    EVAL-6EDL04N02PR
  • Qualification
    Industrial
  • Sub Application
    Welding, Power Tools, Fan
  • Supply Voltage range
    15 V to 80 V
  • Target Application
    Motor Control & Drives, Industrial
  • Topology
    3-Phase Inverter

OPN
EVAL6EDL04N02PRTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
This gate driver evaluation board was developed to show the functionalities and key features of the 6EDL04N02PR Full bridge 3-Phase gate driver IC with LS-SOI technology to control power devices like MOS-transistors or 180 V IGBTs .

Features

  • Thin-film-SOI-technology
  • Maximum blocking voltage +200V
  • Separate control circuits
  • CMOS and LSTTL compatible input
Signal interlocking of every phase
  • Detection of over current
  • Detection of under voltage supply

Applications

Documents

Design resources