EVAL-6EDL04I06PT
Active and preferred

EVAL-6EDL04I06PT

Evaluation Board for 600 V Full bridge 3 Phase Gate Driver ICs
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-6EDL04I06PT
EVAL-6EDL04I06PT
ea.


Product details

  • Applications
    Fan, Refrigerator, Washing machine
  • Board Type
    Evaluation Board
  • Family
    Gate Driver, IGBT Discrete
  • Frequency range
    0 kHz to 20 kHz
  • Input Type
    DC
  • Interfaces
    Others
  • Mounting
    Surface Mount (SMD)
  • Output Current (Sink)
    0.375 A
  • Output Current (Source)
    0.165 A
  • Output Current range
    0 A to 4 A
  • Output Voltage range
    15 V to 450 V
  • Pout range
    0 W to 1800 W
  • Product Name
    EVAL-6EDL04I06PT
  • Qualification
    Industrial
  • Sub Application
    Fan, Refrigerator, Washing machine
  • Supply Voltage range
    15 V to 450 V
  • Target Application
    Motor Control & Drives
  • Topology
    3-Phase Inverter

OPN
EVAL6EDL04I06PTTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Evaluation Board for 6EDL04I06PT - Full bridge 3 Phase gate driver IC with LS-SOI technology to control power devices like MOS-transistors or 600V IGBTs .

Features

  • Thin-film-SOI-technology
  • Maximum blocking voltage +600V
  • Sep. control circuits for drivers
  • CMOS & LSTTL compatible input
  • Signal interlocking of every phase
  • Detection of over current
  • Detection of under voltage supply

Applications

Documents

Design resources