EVAL-1EDI60I12AF
not for new design

EVAL-1EDI60I12AF

Evaluation Board for High voltage Gate Driver ICs

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-1EDI60I12AF
EVAL-1EDI60I12AF


Product details

  • Board Type
    Evaluation Board
  • Family
    IGBT Discrete, CoolSiC™ MOSFET, Gate Driver
  • Input Type
    DC
  • Product Name
    EVAL-1EDI60I12AF
  • Qualification
    Industrial
  • Supply Voltage
    15 V
  • Target Application
    Solar Energy Systems, EV Charger, Industrial Drives, Welding, Induction Heating, Server, Telecom
  • Topology
    Half Bridge

OPN
EVAL1EDI60I12AFTOBO1
Product Status not for new design
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status not for new design
Infineon Package --
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
Gate driver evaluation board was developed to demonstrate the functionalities and key features of our 1EDI60I12AF 1200V single channel coreless transformer isolated gate driver ICs in half bridge configuration for MOS-transistors or IGBTs

Features

  • Short circuit protection
  • Shunt current measurement
  • Input & output under volt. lock out
  • Bootstrap circuit
  • Input & output separation possible

Applications

Documents

Design resources