EV INV HPD2 SIC FS01 08
Active and preferred
RoHS Compliant

EV INV HPD2 SIC FS01 08

Inverter evaluation Kit for HybridPACK™ Drive G2 CoolSiC™ G2 Automotive Power Module FS01MR08A8MA2LBC. Includes gate driver board, phase current sensor and logic board.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EV INV HPD2 SIC FS01 08
EV INV HPD2 SIC FS01 08
ea.


Product details

  • Board Type
    Evaluation Board
  • Description
    The HybridPACK™ Drive G2 gate driver board is compatible to all HybridPACK™ Drive SI G2 1200V modules, for all modules FSxxxxR08A7P3xx & FSxxxxR08A8P3xx. It supports Onchip Tempsense with latest Infineon EiceDRIVER™ 1EDI3025AS. It is prepared for Swoboda/IFX Motor Phase Current Sensor.
  • Family
    MOSFET
  • Input Type
    DC
  • Qualification
    Automotive
  • Sub Application
    (Hybrid) electrical vehicles (H)EV, Motor drives, Commercial, construction and agricultural vehicles (CAV)
  • Supply Voltage range
    10 V to 18 V
  • Target Application
    Automotive
  • Topology
    Full Bridge

OPN
EVINVHPD2SICFS0108TOBO2
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The evaluation kit for HybridPACK™ Drive G2 CoolSiC™ G2 is designed for easy use in B6-bridge xEV main inverter applications. Equipped with the latest Infineon power module, advanced EiceDriver™ gate drivers, and Xensiv™ current sensors, it offers valuable support for engineers. Open design files enable convenient and rapid evaluation and cross-reference tests.

Features

  • Support for HybridPACK™ Drive G2
  • EiceDriver™ compatibility
  • Aurix™ microcontroller integration
  • Valuable design insights
  • Ideal for sequential development
  • Facilitates practical lab experience
  • Hands-on exploration of power module
  • Gate driver feature assessment
  • Phase current sensor performance testing

Benefits

  • Save design time
  • Ease-of-use
  • Enable fast evaluation of the SiC module
  • Cross-reference test

Applications

Documents

Design resources