EV INV HPD2 SIC FS01 08
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
DescriptionThe HybridPACK™ Drive G2 gate driver board is compatible to all HybridPACK™ Drive SI G2 1200V modules, for all modules FSxxxxR08A7P3xx & FSxxxxR08A8P3xx. It supports Onchip Tempsense with latest Infineon EiceDRIVER™ 1EDI3025AS. It is prepared for Swoboda/IFX Motor Phase Current Sensor.
-
FamilyMOSFET
-
Go-wider-BoardYes
-
Input TypeDC
-
QualificationAutomotive
-
Sub ApplicationCommercial, construction and agricultural vehicles (CAV), (Hybrid) electrical vehicles (H)EV, Motor drives
-
Supply Voltage range10 V to 18 V
-
Target ApplicationAutomotive
-
TopologyFull Bridge
| Recommended | ||
|
OPN
|
EVINVHPD2SICFS0108TOBO2 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2036 | |
| Launch Date | 06/2025 | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2036 |
| Launch Date | 06/2025 |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- Support for HybridPACK™ Drive G2
- EiceDriver™ compatibility
- Aurix™ microcontroller integration
- Valuable design insights
- Ideal for sequential development
- Facilitates practical lab experience
- Hands-on exploration of power module
- Gate driver feature assessment
- Phase current sensor performance testing
Benefits
- Save design time
- Ease-of-use
- Enable fast evaluation of the SiC module
- Cross-reference test
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.