DEMOBOARD TLE7368-3E
Active and preferred
RoHS Compliant

DEMOBOARD TLE7368-3E

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMOBOARD TLE7368-3E
DEMOBOARD TLE7368-3E


Product details

  • Applications
    Standard device for all applications
  • Board Type
    Evaluation Board
  • Family
    DC-DC Converter, OPTIREG™ PMIC
  • Input Type
    DC
  • Product Name
    DEMOBOARD TLE7368-3E
  • Qualification
    Automotive
  • Sub Application
    Transmission, EMS, EPS
  • Supply Voltage range
    4.7 V to 40 V
  • Supply Voltage
    13.5 V
  • Target Application
    Automotive
  • Topology
    Buck

OPN
DEMOBOARDTLE73683ETOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Order Nr.: DEMOBOARD TLE7368 Price: 138,- EUR Buy Online This application board enables you to test the performance of the TLE7368 power supply for tri core micro processor. The device consists of a step down pre regulator and three linear post regulators and two trackers providing various output voltages.

Applications

Documents

Design resources