DEMOBOARD TLE4242G
not for new design

DEMOBOARD TLE4242G

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMOBOARD TLE4242G
DEMOBOARD TLE4242G


Product details

  • Board Type
    Demo Board
  • Family
    LED Driver
  • Input Type
    DC
  • Output Voltage range
    6 V to 8 V
  • Product Name
    Demoboard TLE4242G
  • Qualification
    Automotive
  • Sub Application
    LED Rear Lighting, Interior Lighting, Exterior Lighting, General purpose lighting
  • Supply Voltage range
    8 V to 16 V
  • Target Application
    Automotive
  • Topology
    Linear

OPN
DEMOBOARDTLE4242GTOBO1
Product Status not for new design
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status not for new design
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Equipped with one LITIX™ Linear TLE4242G deviceOutput current set ~370 mASupported supply voltage range: 8V – 16VPossibility to control with external PWM signalConnector for external load6cm x 3cm 2-layer FR4 PCB with 35μm copper

Features

  • Equipped with one LITIX™ Linear TLE4242G device
  • Output current set ~370 mA
  • Supported supply voltage range: 8V – 16V
  • Possibility to control with external PWM signal
  • Connector for external load
  • 6cm x 3cm 2-layer FR4 PCB with 35μm copper

Applications

Documents

Design resources