DEMOBOARD TLD5095EL VER1

DEMOBOARD TLD5095EL VER1

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DEMOBOARD TLD5095EL VER1
DEMOBOARD TLD5095EL VER1


Product details

  • Applications
    Automotive Lighting
  • Board Type
    Evaluation Board
  • Family
    LED Driver & Ballast Controller
  • Input Type
    DC
  • Language
    SPICE
  • Output Voltage range
    4.5 V to 40 V
  • Product Category
    Evaluation Boards
  • Product Name
    Demoboard TLD5095EL Ver1
  • Qualification
    Automotive
  • Sub Application
    Automotive, Lighting
  • Supply Voltage range
    6 V to 45 V
  • Supply Voltage
    12 V
  • Target Application
    Automotive, Lighting
  • Topology
    Boost

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
1. Boost to GND (default) 2. SEPIC (external components arrangement must be modified) 3. Constant Voltage Mode (external components arrangement must be modified)

Applications

Documents

Design resources